|
| Measuring Instruments |
| Online Water-Content Measuring Device |
 |

Water in oil causes serious damage to hydraulic and lubricating oil systems. In particular, water in free form is a serious contaminant in lubricating oil systems and results in corrosion on machine elements, especially during standstill periods. It is, therefore, necessary to keep the water content in lubricating oil systems as low as possible.
The WGM and WGMS online water-content measuring devices enable fast and reliable, online monitoring of the water activity in hydraulic and lubricating oils. In addition, the function of the water-drainage systems can be monitored.
|
 |

- Measurement point: A pipeline through which fluid is flowing at a pressure of up to 40 bar or a turbulent installation point in the tank
- Measurement principle: Capacitive measurement on a polymer thin-film sensor
- Precision: ±0.02 ( 0...0.9 ) ±0.03 (0.9...1.0)
- Response time: 10 rpm
- Temperature:
- Measuring range: -40 °C...+180 °C
- Precision: ±0.2 °C
|
|
 |
Online Water-Content Measuring Device

|
| WGM 07 | Online determination of the water activity in the hydraulic and lubricating oil | 0...100% of saturation of water in oil | | WGMS | Online determination of the water activity in the hydraulic and lubricating oil | 0...100% of saturation of water in oil |
|
|
|
|
|
|
|