Maintenance unit series AS3 with pressure sensor PE5
Maintenance units of AS series have a consistent modular concept and are available in different flow rate sizes. Even an applications with a very small air consumption can be accomplished without the need of overdimensioned supply units.
Energy losses through leakage can be detected and traced by continuously monitoring the air consumption and comparing it with the nominal values for the process. Our PE5 pressure sensor supplies the necessary control data. >>>further technical information about series AS in product catalog >>>further technical information about pressure sensor PE5 in product catalog
Maintenance unit series AS3 with flow sensor AF1
AF1 series flow sensors constantly compare the actual
values in a system with the set process values, allowing
you to reliably control flow rates and detect larger leaks.
A high degree of overall cost control is provided through the
allocation of costs to specific products. The flow rates are
determined by the AF1 sensor module using the difference
in pressure between the two internal measuring points and
then shown on the display. >>>further technical information about flow sensor series AF1 in product catalog
EP-pressure control valves of series ED in a central application control
In addition to the use of electro-pneumatic control technologies as decentralized application solutions, central compressed air preparation is also possible.
Electro pneumatic pressure control valves can be integrated in the central application control. Thus, only the currently required air volume is supplied to the system directly at the maintenance unit. >>>further technical information about E/P pressure control valves in product catalog