Gripper calculation program 5/19/13 3:50 AM
Program information ver. 2.2
Field for customer notes
C_GR_M_2.jpg
C_GR_2_DH.jpg
GSP-P
Workpiece:
Mass: m1 (kg)
Grip Function:
Number of fingers:
Centre of gravity: x1 (mm)
Centre of gravity: y1 (mm)
Finger:1)
Mass/finger: m2 (kg)
Stroke/finger: (mm)
Centre of gravity: x2 (mm)
Centre of gravity: y2 (mm)
Height: xD (mm)
Distance: yD (mm)
Application:
Supply Pressure: (bar)
Orientation:
Motion:
Inner/outer gripping:
Deceleration: (m/s²)
Friction coefficient:
Safety factor:
Gripper:
Type:
Pre choice:
 

The program result may be seen as a recommendation for choice of components. Bosch Rexroth may not be held liable for any damages occuring from the use of this program.
1)The illustrated fingers that grip the workpiece are just examples and are not a part of the scope of delivery. How the fingers are implemented depends on the application and is not the responsibility of Bosch Rexroth.