Piston rod calculation program 5/24/13 6:22 PM
Program information Version 2.0
Workpiece:
Mass load: m (kg)
Application:
Load Movement
Piston rod Movement
Supply pressure
Ps(4-10bar)
Pressure drop
P (0-2 bar)
Tube length L
(0.1-10m)
Stroke: s (mm)
Time for one stroke t(s)
Cylinder:
Cylinder type
Type of cushioning
Pre specified diameter
Test Of Buckling
 

The program result may be seen as a recommendation for choice of components. Bosch Rexroth may not be held liable for any damages occuring from the use of this program.

Note that this software simulation is for motion in one direction only. Use the Load and/or Piston rod movement menus (as applicable) to select a different motion.