Rodless calculation 5/26/13 8:47 AM
Program information ver. 1.7
Field for customer notes
RTC_BV
p_orientation_horiz.gif
Workpiece:
Mass Load m(0-268)(kg)
Lever arm: x (mm)
Lever arm: y (mm)
Lever arm: z (mm)
Application:
Load movement
Supply Pressure: (bar)
Pressure drop
P (0-2 bar)
Tube length L (m)
Stroke s(0-10100mm)
Time for one stroke t(s)
Cylinder:
Cylinder type
Type of cushioning
Pre specified diameter

The program result may be seen as a recommendation for choice of components. Bosch Rexroth may not be held liable for any damages occuring from the use of this program.

Note that this software simulation is for motion in one direction only. Use the Load and/or Piston rod movement menus (as applicable) to select a different motion.