Shock absorber calculation program 5/21/13 9:40 PM
Program information ver. 1.2
Field for customer notes
Serie SA1-MC
Cushioning: self-compensating
Sealing for piston rod: Lip ring
Mounting thread: M6x0.5 to M25x1,5
Max absorbation energy/stroke: 1 - 220 Nm
Temperature: -20°C / +80°C
SA1-MC
Workpiece:
Mass: m(kg)
Impact velocity: v(m/s)
Impelling force: Fc(N)
Cycles/hour: n(1/h)
Temperature: (C°)
Application:
Load case:
Load movement:
Number of shock absorber:
Shock absorber:
Shock absorber serie:
Pre choice thread:
Pre choice code number:

The program result may be seen as a recommendation for choice of components. Bosch Rexroth may not be held liable for any damages occuring from the use of this program.