GPC computation 5/26/13 1:36 AM
Program ver. 1.4
Field for customer notes
gpc_hor.gif
Workpiece:
Case:
Mass fixed to carrier: (kg)
Lever arm: x (mm)
Lever arm: y (mm)
Lever arm: z (mm)
Application:
Supply pressure: Ps (bar)
Pressure drop
Delta P (0-2 bar)
Tube length: (m)
Cylinder orientation:
Stroke: s (mm)
Time for one Stroke: t (s)
Cylinder:
Cylinder serie:
Bearing:
Pre choice:
 

The program result may be seen as a recommendation for choice of components. Bosch Rexroth may not be held liable for any damages occuring from the use of this program.

Note that this software simulation is for motion in one direction only. Use the Load and/or Piston rod movement menus (as applicable) to select a different motion.