<?xml version="1.0" encoding="utf-8" ?>

<rss version="2.0">
<channel>


























						
				
<title>Rexroth Linear Motion and Assembly Technologies</title><link>http://www.boschrexroth.com/corporate/en/company/press/press_releases/rss_feeds/brl/index.jsp</link><description>Product News</description><language>en</language><pubDate>Fri, 29 May 2009 11:24:51 CEST</pubDate><item><title>[PI 124-09]  : Ready-to-Install Solution for Flexible Positioning Tasks
Electrically driven MSC-EL mini-slide from Rexroth
</title><link>http://www.boschrexroth.com/corporate/en/company/press/press_releases/product_information/linear_motion_and_assembly_technologies/archiv_2009/PI_124_09_en/index.jsp</link><description>Simply screw on, connect three cables, and parameterize the positions to be approached. The new, ready-to-install MSC-EL mini-slide with integrated electrical drive from Rexroth reduces the commissioning time required for customized handling systems ...</description><pubDate>Thu, 12 Nov 2009 00:00:00 CET</pubDate></item><item><title>[PI 085-09]  : Ready-to-Install Precision for Supreme Dynamics
Rexroth TKL ball rail table with linear motor and integrated measuring system
</title><link>http://www.boschrexroth.com/corporate/en/company/press/press_releases/product_information/linear_motion_and_assembly_technologies/archiv_2009/PI_085_09_en/index.jsp</link><description>Rexroth’s TKL ball rail table offers significantly easier engineering for demanding single and multi-axis systems. The linear axis, which is ready to be installed, combines a high-dynamic linear motor, an integrated measuring system and high-load bal...</description><pubDate>Mon, 5 Oct 2009 00:00:00 CEST</pubDate></item><item><title>[PI 084-09]  : New Nut Improves Performance with Identical Installation Space
Double-threaded single nut from Rexroth reaches load capacities up to 290 kN 
</title><link>http://www.boschrexroth.com/corporate/en/company/press/press_releases/product_information/linear_motion_and_assembly_technologies/archiv_2009/PI_084_09_en/index.jsp</link><description>The "2-start FED-E-B" double-threaded flanged single nut from Rexroth enables machine tool manufacturers to considerably improve the load capacity of ball screw assemblies while maintaining identical dimensions. The new nut achieves static and dynami...</description><pubDate>Mon, 5 Oct 2009 00:00:00 CEST</pubDate></item><item><title>[PI 101-09]  : 
Making Clever Connections with Rexroth's Tubular Framing System EcoShape 
</title><link>http://www.boschrexroth.com/corporate/en/company/press/press_releases/product_information/linear_motion_and_assembly_technologies/archiv_2009/PI_101_09_en/index.jsp</link><description>Rexroth's new tubular framing system EcoShape makes it easy to connect square and round elements. Used in combination with components from Rexroth's Manual Production Systems (MPS), the system can create individual solutions to construct, for example...</description><pubDate>Mon, 21 Sep 2009 00:00:00 CEST</pubDate></item><item><title>[PI 058-08]  : PVSEC 2009
Rexroth's TS 2pv Transfer System for Safe and Clean Transport of Highly-Sensitive Photovoltaic Modules </title><link>http://www.boschrexroth.com/corporate/en/company/press/press_releases/product_information/linear_motion_and_assembly_technologies/archiv_2009/PI_058_08_en/index.jsp</link><description>Photovoltaic modules in thin-film and silicon cell technology can be transported directly on the new Rexroth TS 2pv transfer system. The TS 2pv is based on the proven TS 2plus transfer technology and has been customized to suit the specific demand...</description><pubDate>Mon, 21 Sep 2009 00:00:00 CEST</pubDate></item><item><title>[PI 068-08]  : PVSEC 2009
Rexroth camoLINE for the Production of Solar Modules</title><link>http://www.boschrexroth.com/corporate/en/company/press/press_releases/product_information/linear_motion_and_assembly_technologies/archiv_2009/PI_068_08_en/index.jsp</link><description>With camoLINE, the Cartesian Motion building system, Rexroth offers a fully featured solution for the automation of solar cell and solar module production. The system solution uses the innovative Easy-2-Combine connection method for the speedy ass...</description><pubDate>Mon, 21 Sep 2009 00:00:00 CEST</pubDate></item><item><title>[PI 083-09]  : EMO 2009
High Performance from a Compact Unit 
New, slimline type SNS and SLS roller runner blocks from Rexroth 
</title><link>http://www.boschrexroth.com/corporate/en/company/press/press_releases/product_information/linear_motion_and_assembly_technologies/archiv_2009/PI_083_09_en/index.jsp</link><description>Rexroth's two new slimline roller runner block model series improve flexibility and make it possible to use high-load linear guides in tight spaces such as machine tools. The slimline-normal and slimline-long runner blocks, now also available in stan...</description><pubDate>Tue, 25 Aug 2009 00:00:00 CEST</pubDate></item><item><title>[PI 071-09]  : drinktec and FachPack 2009
Cleaning Up: Easy-to-Clean Linear Axis 
Multi-variant MKR 20-80 Food &amp; Packaging linear modules from Rexroth
</title><link>http://www.boschrexroth.com/corporate/en/company/press/press_releases/product_information/linear_motion_and_assembly_technologies/archiv_2009/PI_071_09_en/index.jsp</link><description>The multi-variant MKR 20-80 linear module from Rexroth is a particularly easy-to-clean and individually configurable, ready-to-install solution for applications involving intensive cleaning cycles, for example in applications associated with the food...</description><pubDate>Wed, 29 Jul 2009 00:00:00 CEST</pubDate></item><item><title>[PI 061-09]  : FachPack 2009
Reduce Planning Time by Up to 90 Percent
MTpro planning software for VarioFlow chain conveyor systems
</title><link>http://www.boschrexroth.com/corporate/en/company/press/press_releases/product_information/linear_motion_and_assembly_technologies/archiv_2009/PI_061_09_en/index.jsp</link><description>The food and packaging industries place very special demands on assembly systems. The MTpro planning software now helps to create custom systems. It reduces planning time by up to 90 percent, making comprehensive planning and layout generations possi...</description><pubDate>Wed, 22 Jul 2009 00:00:00 CEST</pubDate></item><item><title>[PI 059-09]  : New Tensioning Connector Requires No Machining: Users Save Assembly Time and Money</title><link>http://www.boschrexroth.com/corporate/en/company/press/press_releases/product_information/linear_motion_and_assembly_technologies/archiv_2009/PI_059_09_en/index.jsp</link><description>Rexroth's new tensioning connectors ensure simple and reliable joining of two profiles. Users save assembly time and money, as the tensioning connectors can be easily inserted in profile grooves without any end machining. When installed in the groove...</description><pubDate>Tue, 30 Jun 2009 00:00:00 CEST</pubDate></item>
		</channel>
	</rss>