Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
Language
english
deutsch
Packaging and Processing
Your benefit
Applications
Products and Solutions
Electric Drives and Controls
Linear Motion and Assembly Technologies
Pneumatics
Service
Training
Documentation and Tools
News
Trade Shows and Events
References
Industry Information
Contact
Company
To the Bosch Rexroth
company homepage
Search Search   Contact Contact   Sitemap Sitemap  
image x  


Products and Solutions
Products and Solutions of Linear Motion and Assembly Technolgy
Food has specific requirements according to processes and technology. This applies even when already packed foodstuffs are transported. Linear Motion and Assembly Technologies offer numerous handling and transport solutions for primary, secondary and final packaging applications that meet the high hygiene requirements and the demand for flexible solutions in the food industry.


VarioFlow
VarioFlow
The VarioFlow chain conveyor system provides a very simple connection between the individual processing and packing stations.
Thanks to the sturdy chain, VarioFlow is suitable for heavy-duty loads. The broad product range makes the system ideal for a very wide range of transport tasks and enables easy adaptation to the specific requirements on site, simply by replacing a few components.
VarioFlowS
VarioFlow S
The VarioFlow S chain conveyor system is specially designed to meet strict hygiene regulations as, apart from the aluminum version, there is also a variant in stainless steel. With its variety of sizes, it also offers the best basis for transporting different packaging sizes.
camoLINE
camoLINE
Different Pick&Place Applications can be realized
with camoLINE – the Cartesian Motion building system.
With camoLINE you can combine different drive technologies within one application to build a handling system that precisely meets your needs.
The special benefit is: With its positive-locking connections, the building system offers very high accuracy - and takes a lot of the effort out of design, installation and start-up.
Text for Tool Tip
Linear Module MKR
Linear Module MKR 20-80 for Food and Packaging Industries
The multi-variant MKR 20-80 linear module from Rexroth is a particularly easy-to-clean and individually configurable, ready-to-install solution for applications involving intensive cleaning cycles, for example in applications associated with the food and packaging industries. Thanks to the pre-tensioned toothed belt, the linear module can achieve speeds of up to 5m/s.
Basic Mechanic Elements
Basic Mechanic Elements
With anodized aluminum profiles and corrosion-resistant accessories from the Basic Mechanic Elements product range, you can design custom machine frames, enclosures, devices, work tables or protective barriers.

Linear Guides and Ball Screw Assemblies, single products or campactly integrated in Linear Systems, provide dynamic and reliability for foodstuff production.
Stainless Steel and hygenic design characterize specific products of the Linear Motion technology.
 
 
go to top of page | Print | Create PDF