Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
Language
english
deutsch
Packaging and Processing
Your benefit
Energy Efficiency
Drive news
Efficient Engineering
Safety Technology
Applications
Products and Solutions
Service
Training
Documentation and Tools
News
Trade Shows and Events
References
Industry Information
Contact
Company
To the Bosch Rexroth
company homepage
Search Search   Contact Contact   Sitemap Sitemap  
image x  

IndraMotion for Packaging
10 good reasons for IndraMotion for Packaging
You can find here a short overview about the new features and improvements of our software IndraMotion for Packaging.



Faster Engineering with IndraWorks

  • Parameterization instead of programming with ready-made technology function blocks. Pre-defined functions and automatic code generation reduce routine work
  • Multi user engineering: several user can work at the same time at a project
  • Uniform and open Motion-Logic programming with integrated editors, compilers and debugging tools


New function block for group chain applications (MagicBelt)

The new block was designed for grouping of undeterministic, sequential product streams for 2 or 3 belts.

Besides the continuous reception of the products, the transport and the delivery of groups of products are also guaranteed.

See also Application MagicBelt


New function block for intelligent product supply applications (SmartBelt)

A sensor input recognizes and measures the products. The correction values and offset movements of the belts are calculated.

In addition, cascading of multiple belts for smooth correction in several steps is possible.

See also Application SmartBelt


Full integration of the new PLC programming environment

There are many advantages, e.g. the same representations or character lists of all clients (web, target, HMI) or the use of any expressions inside the visualization.

Efficient Engineering with the Generic Application Template (GAT)

  • Modular project template for the simplified implementation of the machine sequence
  • Fast startup with automatically generated program code
  • Structured application program facilitates the service and the further development, e.g. for machines variants


Clearly detect weak points and quickly remove them

IndraDrive defines a new state of the art: IndraDrive integrates the safety technology directly into the drive and takes care for a fast restart up of the machine line.

The results are extremely short response times. IndraDrive shows what safety engineering can and must perform today: IndraDrive is faster because the movement is monitored where it is produced...read more


IndraMotion for Packaging Version 10
...is best together with all IndraDrive families




...supports universal networking with SERCOS III

Drives, I/Os, periphery and motion controller, everything in one network.




...is ready for the connection of the new IndraControl S67 modules

They are ideal for decentralized topology with compact housing in protection class IP 67 and with M8 and M12 connections.

The fastest signal processing of sensors and actuators was realized by the new hardware architecture... read more


...is of course useable with the newest controller hardware.

Please find out more about the new generations IndraControl L and IndraControl VEP:

Product overview
IndraMotion for Packaging