|
 |
| Remote Control Systems |
| Marex SB |
 |
The high-tech remote control for leisure boats, small yachts and work boats. Also for retrofits.

Marex SB was designed for boats with diesel engines and reversing gear systems, controllable pitch propellers or waterjet propulsions to replace sluggish mechanical push-pull chains or cables.
|
 |

Marex SB control head
|
 |

Actuators and control unit on board the test ship "Dintelwerken"
|
 |

I/O extension boards available as an option
|
|
 |
Advantages
- Inexpensive alternative to existing cable systems
- Easy, do-it-yourself installation
- High-grade technology including CAN-bus and electronic control
- Tested components
- Exact control method requiring low operation forces
Technology:
- Mechanically activated speed governors and/or reversing gears are controlled by actuators with short push/pull-cables.
- Modern electronics evaluate the lever position of the control head and convert it into commands for the propulsion engine and reversing gear system.
- Up to 6 control heads and the control unit are connected by CAN-bus.
Components:
- Control heads
- For reversing gear systems: Combined setting of engine speed and gear control with single or twin engines.
- For controllable pitch propellers: For combined or separate setting of engine speed and propeller pitch (combinator mode) with single or twin engines.
- For waterjet propulsions: For simulaneous or separate setting of speed and flap position (combinator mode) for single or twin engines.
- Control unit including remote control software and in-/output components
- Extension boards (as option)
- Synchronization board (as option)
- Actuators for mechanical speed and gear setting
- Push-pull cables
|
|
 |
|
|
|
|