Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
Language
english
deutsch
Shipyard Equipment
Applications
Electrical shiplift systems
Shiplift transfer systems
Mega Yacht Lifting Systems
Downloads
References
Contact
Search Search   Contact Contact   Sitemap Sitemap  
image x  


Shipyard Equipment

Transfer Systems

The traditional transfer system uses a two level concept. For the last couple of years, almost all specifications require a one level transfer system. In most cases a self-propelled system is required as well.Bosch Rexrothdeveloped a number of different one level transfer systems, all of them with a hydraulic lifting device in order to unload the wheels for changing direction. This hydraulic lifting device can also be used to built a so-called “fluid bed support”.

It is important to support a ship in such a way that the load is spread evenly over the supports. By using hydraulic jacks between wheels and load and by interconnecting the jacks in a number of groups during transport, the forced acting on the ship remain balanced and independent of height differences. The use of a fluid bed support system may increase the capacity of shiplift by 20-25%.
Features and possibilities
  • Multi-wheel carriers
  • Rubber wheels
  • Rail wheels
  • Tank-rollers
  • Air film cushions

Applications

Electrical shiplift systems

Shiplift transfer systems

Mega Yacht Lifting Systems
 
 
go to top of page | Print | Create PDF