Home Language Imprint Terms of Use www.bosch.com  1-905-735-0510  
Bosch Rexroth
Canada
Products and Solutions
Products
Technologies
Electric Drives and Controls
Mobile Hydraulics
Industrial Hydraulics
Linear Motion and Assembly Technologies
Pneumatics
Compu-Spread
Products A-Z
Safe Motion
Sustainable Manufacturing
Specials
Documentation
Industries
Customer Service
Training
Documentation and Downloads
Company
About Rexroth
Trade Fairs and Events
Press
Jobs and Careers
Contact
Search or Enter Web Code Search or Enter Web Code   Contact Contact   Sitemap Sitemap  
image x  

Compu-Spread
Controllers
Rexroth 420RC Solid Controller
Rexroth 420RC Solid Controller

The 420RC controller is a closed loop controller incorporating many advanced features. The large easy to read display shows operating information as well as error status messages. Conveyor and spinner functions have 9 settings with integrated Blast, Pause, and Stationary Unload functions on the dials. Remote pause and blast functions are available with the controller, and are accessible through a detachable cable assembly.

System setup and calibration is easily accomplished with on screen text defined parameters, and separate selection buttons.
Vehicle speed and material calibration are easily set with on screen setup prompts. Error messages are text defined, and accompanied with an audible alarm indicator.

More information >>
Rexroth 430RC Solid and Liquid Controller
Rexroth 430RC Solid and Liquid Controller

The 430RC controller is a closed loop controller incorporating many advanced features. The large easy to read display shows operating information as well as error status messages. Conveyor, spinner and liquid functions have 9 settings with integrated Blast, Pause, and Stationary Unload functions on the dials. Remote pause and blast functions are available with the controller, and are accessible through a detachable cable assembly.

System setup and calibration is easily accomplished with on screen text defined parameters, and separate selection buttons.
Vehicle speed and material calibration are easily set with on screen setup prompts. Error messages are text defined, and accompanied with an audible alarm indicator.

More information >>
Rexroth 440RC Solid and Liquid Controller
Rexroth 440 Solid and Liquid Controller

The latest in closed loop spreader technology, the Rexroth 440RC controller incorporates a multi rate closed loop solid and liquid application selector. This latest generation of controller incorporates a large VFD graphics display screen for easy operator reference, providing full access to spreader rate and system status information at a glance.

System setup is accomplished through easy to use advanced PC based configuration software, which can be transferred to the Rexroth 440RC controller through an infra red Palm Pilot® link. System setup can be accomplished in minutes with a conventional laptop computer, which displays all operating parameters in logical groups, and in full text format. The infra red link allows easy controller access in the field for system setup and logged data retrieval. The system can also be easily accessed on the vehicle with easy to follow on - screen instructions.

The Rexroth 440RC controller also features auto-nulling of all proportional outputs, and auto calibration of materials. The addition of a closed loop gate function ensures maximum conveyor efficiency for any gate setting, resulting in optimum accuracy for all spread rates and ground speeds. Automatic reduction of the solid application rate is also available when using the pre-wet system, resulting in further material savings. Material compensation based on road temperature read-out has also been incorporated.

The Rexroth 440RC controller is designed on a modular platform, setting a new standard in spreader control systems.

More information >>
Rexroth 425RC Solid Controller
Rexroth 425RC Solid Controller

The 425RC has all the features of the 420RC controller with the addition of a proportional joystick and 2 auxiliary switch functions. The 425RC is ideally suited for compact vehicle interiors and applications where a joystick and spreader controller is required.

The proportional joystick has a 4 axis capability, and the console has 2 status indicators for modes. A deadman switch on the joystick handle prevents accidental activation of a function.

The spreader section controls the spinner and conveyor based on vehicle speed and conveyor feedback. Or the unit can be operated as a manual or open loop controller. Joystick nulling and spreader calibration are performed on screen making setup quick and easy.

More information >>
Contact us by email >>
Return to Compu-Spread main page >>
Controllers
Rexroth 420RC Solid Controller
Rexroth 430RC Solid and Liquid Controller
Rexroth 440RC Solid Controller
Rexroth 425RC Solid Controller
Important Links
Compu-Spread Overview
Technical Documents
Contacts