|
| Compu-Spread |
| Manifolds |
 |

|
 |
Auger/Spinner Block

Features
- Cost efficient
- Open and closed centre configurations available (for use with fixed or variable displacement pumps)
- Pressure control is built in
- Flow centre is independent of each other
- Functions operate independent of each other
- Long service life
- Cartridge valve design
- Small size
- Anodized aluminum construction
|
|
 |

|
 |
Power Float Manifold

Features

The power float manifold will only work in conjunction with a load sense pump, and if the hydraulic valve for the plow function has all ports closed in the centre and neutral position.
- Maximum operating pressure is 3000 PSI
- Maximum plow lift pressure 50 to 1500 PSI
- Maximum flow through the manifold is 6 Gpm
|
|
 |

|
 |
Spinner Reverse Block

Features
- Used to change spinner direction
- Good for 2500 psi
- Built in relief for spike protection
|
|
 |

|
 |
Cross Port Relief Valve

Features
- Used in plow applications
- Relieves from one port to the other
- Protects system from pressure spikes
- Set at 2000 psi
|
|
 |

|
 |
Low Oil Shut Off Block for Piston Pumps

Features
- Inline mount or direct pump bolt on
- Good to 2500 psi
- Used on most piston pumps
- Shuts pump off if oil level in tank drops
|
|
 |
Technical Documents >>

Contact us by email >>
Return to Compu-Spread main page >>
|
|
|
|
|
|
|
|