|
| Compu-Spread |
| Valves |
 |

|
 |
MP18 Valve

Features

- Modular (stacked) Design for Custom Application
- Open and Closed Centre Inlets are Available (for use with fixed or variable displacement pumps)
- Pressure Control is Built in
- Flow Control is Independent of Load
- Sections Operate Independently of Each Other
- Conveyor Reverse Function Available
- Load Checks are Built In
- Manual Overrides are Incorporated
- Long Service Life
- Small Size
- Cast Iron Construction
Technical Documents >>
|
|
 |

|
 |
M4 Valve

Features

Pressure:
- 5076 psi (pump side)
- 6091 psi (actuator side)
Max Flow:
- Q=100 l/min Type "S" (with pressure compensator, with load hold check)
- Q=100 l/min Type "C" (without pressure compensator, with load hold check)
- Q=130 l/min Type "Q" (without pressure compensator, with load hold check)
Design:
- Sandwich design
- Up to 10 directional valve sections
Technical Documents >>
|
|
 |
Contact us by email >>
Return to Compu-Spread main page >>
|
|
|
|
|
|
|
|