Home Language Imprint Terms of Use www.bosch.com  1-800 REXROTH  
Bosch Rexroth
USA
Products and Solutions
Products
Industries
Trends and Topics
Documentation and Resources
Service
Training
How to Buy
Company
About Bosch Rexroth
Press
Company Overview
Press Releases
Corporate News
Multiple Technology
Electric Drives and Controls
Industrial Hydraulics
Mobile Hydraulics
Linear Motion and Assembly Technologies
Pneumatics
Press Archive
Rexroth Image Library
Trade Show Press Kits
What's New
Trade Shows and Events
Jobs and Careers
Contact Us
  Contact Contact   Sitemap Sitemap  
image x  

Product News: Electric Drives and Controls

[12.07.10]

Rexroth’s IndraDrive Cs Economy Version Compact Servo Drive Provides Higher Value, More Flexibility for Low Power Machine Applications - Semicon 2010

The IndraDrive Cs Economy version gives machine builders more flexibility when selecting a compact servo drive that delivers the right amount of functionality for their low-power applications.
The IndraDrive Cs Economy is a compact servo drive featuring SERCOS III communication and multi-encoder interfaces to provide flexibility and value for low-power applications.

(Hoffman Estates, IL – www.boschrexroth-us.com/brc) The Rexroth IndraDrive Cs Economy low-power servo drive features an extremely compact space-saving design, and open support of SERCOS III communication bus, providing a cost-effective drive platform delivering just the right amount of functionality.

The IndraDrive Cs Economy is ideal for industries ranging from packaging, semiconductor and medical, to printing, converting, machine tool and metal forming – for small-size applications in a low-power range.

Designed to provide flexibility and just the right amount of power at a lower cost, the drive also has a multi-encoder interface supporting Hiperface®, EnDat 2.1 and 2.2, 1Vss, 5 V TTL, and Rexroth MSM and MSK servo motors.

The IndraDrive Cs Economy is part of the Rexroth advanced automation platform that supports the SERCOS III interface for connecting machines, controls, drives, I/O, safety, and HMI which helps to lower the controls cost and simplify integration for OEMs, systems integrators and end users.

Adding functionality and overall cost savings, the compact IndraDrive Cs Economy can be equipped with Safety-On-Board features such as Safe Torque Off and Safe Brake Control for certifiable drive-based machine safety, eliminating the need for separate safety components.

The Economy version of the IndraDrive Cs comes with digital inputs and outputs plus an analog input on board, integrated brake resistor, and an intelligent operation panel with programming module function. For users requiring more power or additional protocols, Rexroth also offers a Universal model of the IndraDrive Cs.

Available in models ranging from 50 W up to 3.5 kW, the IndraDrive Cs dimensions measure 50 x 215 x 196 (mm) for one unit, and 70 x 268 x 196 (mm) for the larger unit. Maximum current ranges from 3A up to 28A, with a high overload range. This size range makes it optimal for packaging applications.

The IndraDrive Cs platform includes Rexroth MSM and MSK series AC servo motors ranging from 50 W up to 3.5kW continuous power with IP54 protection (MSM) or IP65 protection (MSK), multi-turn absolute encoder functionality, and optional holding brake.

For more information, visit www.boschrexroth-us.com/indradrive-cs.

Bosch Rexroth AG is one of the world’s leading specialists in the field of drive and control technologies. Under the brand name of Rexroth the company supplies more than 500,000 customers with tailored solutions for driving, controlling and moving. Bosch Rexroth is a partner for industrial applications and factory automation, mobile applications and renewable energy. As The Drive & Control Company, Bosch Rexroth develops, produces and sells components and systems in more than 80 countries. In 2009 Bosch Rexroth, part of the Bosch Group, achieved sales of around $5.7 billion (4.1 billion Euro) with 34,200 employees.

For more information please visit: www.boschrexroth-us.com.



For more information, please contact:

Bosch Rexroth Corporation
Negin Neghabat
5150 Prairie Stone Parkway
Hoffman Estates, IL 60192
Telephone (847) 645-3600
Fax (847) 645-3728
Negin.neghabat@boschrexroth-us.com

Godfrey Public Relations
Todd Walter
40 North Christian Street
Lancaster, PA 17602
Telephone (717) 393-3831 ext. 133
Fax (717) 393-1403
twalter@godfrey.com
Downloads
Word Document (343 KB)
High-Resolution Image (51 KB)
Request Information
Use our online request form
 
 
go to top of page | Print | Create PDF