Home Language Imprint Terms of Use www.bosch.com  1-800 REXROTH  
Bosch Rexroth
USA
Products and Solutions
Products
Industries
Trends and Topics
Documentation and Resources
Service
Training
How to Buy
Company
About Bosch Rexroth
Press
Company Overview
Press Releases
Corporate News
Multiple Technology
Electric Drives and Controls
Industrial Hydraulics
Mobile Hydraulics
Linear Motion and Assembly Technologies
Pneumatics
Press Archive
Rexroth Image Library
Trade Show Press Kits
What's New
Trade Shows and Events
Jobs and Careers
Contact Us
  Contact Contact   Sitemap Sitemap  
image x  


Product News: Pneumatics


[2/23/04]

NDES Show: New Compact Pneumatic Valve Systems with High Flow

  
New compact pneumatic valve systems with high flow
With the HF 04 and LP 04, Rexroth offers two newly developed pneumatic valve manifold systems. Small in size but with high flow, they are both suitable for use in the automation industry.

The valves are compact without compromising flow, and feature low power consumption. They are actuated by double pilots and available in versions 2x3/2, 5/2 and 5/3. Both systems are based on the same valve, but the subbases are designed to meet different industry requirements.

HF 04, which is the smallest member of the successful HF family, is ideal for applications where high flow is required and space is limited. Industries in which the HF 04 would be useful include automation, general mechanics, paper manufacturing and printing. Simple extension and valve replacement without the need for disassembling the unit provide easy handling. Due to the proven manifold design, which uses aluminium end plates and reliable electrical connections, the valve system is insensitive to vibrations and temperature fluctuations. The number of valves can be from two to twelve (2 to 24 coils) and the power is connected using either a D-sub connector or fieldbus.

As compared with the HF 04, the LP 04 is designed with a different manifold subbase to reduce the size, especially the height. Our designers have managed to do this by integrating the fieldbus functions directly in the manifold. Therefore, the size of the valve system with a fieldbus interface is the same as with a D-sub connection. One system can consist of four to sixteen valves. Suitable applications include small handling, vacuum and process control in electronics assembly and the semiconductor industry.


Bosch Rexroth Corporation, a merger of Bosch Automation Technology and Rexroth, is a wholly owned subsidiary of Robert Bosch GmbH. In the year 2002, Bosch Rexroth AG had total revenues of approximately $3.89 billion (3.62 billion Euros) and a worldwide total of around 26,000 employees. In the Americas, Bosch Rexroth had total revenues of $795 million and about 3,000 employees in 2002.

Business units include Industrial Hydraulics, Electric Drives and Controls, Linear Motion and Assembly Technologies, Pneumatics, Service Automation and Mobile Hydraulics. Bosch Rexroth, The Drive & Control Company, offers comprehensive solutions for drives and motion control in 80 countries around the world.


Please direct Reader Inquiries to:
Drew Baker
Account Coordinator - Lead Management Services
TRITECH MARKETING, LLC
681 Commerce Street
Burr Ridge, IL 60527
Voice- 630-654-0170 ext. 130
Fax- 630-654-030
dbaker@tritechnet.com


For more information, please contact

Bosch Rexroth Corporation
John Bridges
1953 Mercer Road
Lexington, KY 40511-1021
Telephone (859) 254-8031
Fax (859) 281-3491
john.bridges@boschrexroth-us.com

Godfrey Public Relations
Todd Walter
40 N. Christian Street
Lancaster, PA 17601
Telephone (717) 393-3831 ext. 133
Fax (717) 393-1403
twalter@godfrey.com
Downloads

Word Document (153 KB)

High-Resolution Image (687 KB)
 
 
go to top of page | Print | Create PDF