Hydraulic Service/Repair Parts
Code Charts Piston Pumps Vane Pumps Gear Pumps Directional Valves Pressure Controls Flow Controls Check Valves and Airbleed Accumulators Hydraulic Fluid
Code Charts
Code Charts (PDF 5810 KB)
Piston Pumps
Model E055 Radial Piston Pump (PDF 3795 KB) Model C4 Radial Piston Pump (PDF 2108 KB) Model C11 Radial Piston Pump (PDF 2320 KB) Model C5 Radial Piston Pump (PDF 1657 KB) Model 80 Radial Piston Pump (PDF 1375 KB) Model 20 Radial Piston Pump (PDF 1364 KB)
Vane Pumps
VPV Service and Repair Guide 210 bar (3000 psi)
Return to top
Gear Pumps
Gear Pumps/Motor Model Code (PDF 51KB) Pumps (PDF 147KB) Motors (PDF 290KB) Gear Pumps, Causes of Failure (PDF 3115KB) Gear Pump, Model G2 (Series 40B), Sizes 4 to 22 (PDF 63KB) Outer Gear Pumps and Motors - Changing Direction of Rotation (PDF 76KB) External Gear Pump, Series F, N & G (PDF 2.1MB) External Gear Motor, Series F (PDF 3.1MB)
Directional Valves
1/2" Four Way Valve Mechanical 04 Size (PDF 1051 KB) NG10 Directional Control Valve D, E Design (PDF 1252 KB) NG6 Directional Control Valve D, E Design (PDF 4251 KB) NG25 3/4" Four Way Valve Mechanical Operated 06 Size (PDF 932 KB) NG25 Directional Control Valve 3000 psi D, E Design (PDF 2165 KB) 1/2" Four Way Solenoid operated 3000 psi 04 Size (PDF 1319 KB) Gage Isolator Subplate MT./Panel Mt.F (PDF 414 KB)
Pressure Controls
Pressure Controls - Reducing/Relieving Valve 3/8" (PDF 801 KB) MO6 Pressure Control Relief Valve 3/4" (PDF 503 KB)503 CO2A Pressure Control 1/4" Relief Valve (PDF 1.3 MB) CO2S Pressure Control Reducing/Relieving Valve 1/4" 3000 psi (PDF 426 KB) Pressure Control 1/4 Relief Valve 1000-500 (PDF 385 KB) 3/4" Pressure Control Reducing (PDF 834 KB) M10 1-1/4" Pressure Control Manifold Sequence Reducing (PDF 561 KB) Relief Valve Gasket Mount 3/4, 1 - 1/4, 1-1/2 (PDF 518 KB) Relief Valve 3/4 and 1 - 1/4 Balanced Poppet (PDF 692 KB)
Flow Controls
06H 3/4" Flow Control Module N-Compensated (PDF 379 KB) 10H 1-1/4 Flow Control Module N-Compensated (PDF 391 KB) FF2 3/8 Volume Control Valves (PDF 779 KB) FF2 1/4 Volume Control Valve with Accu-Trim (PDF 608 KB) 3/4" Feed Panel (PDF 1111 KB) "Y" Body Flow Control (PDF 912 KB) Flow Controls Restrictor Valve 1/4" thru 1-1/2" (PDF 976 KB)
Check Valves and Airbleed
FB1 Check Valve 3/8, 3/4, 1-1/4 Blocking Type (PDF 232 KB) FB1 3/4 (06) Pilot Operated 3/3 20 SAE (PDF 387 KB) FB1 Check Valves Pilot Operated 3/3 20 SAE (PDF 353 KB) FB5 Air Bleed Valve 3000 psi 5-60 GPM Inline Mtd. (PDF 486 KB)
Accumulators
Accumulators - Spare Parts Manual (PDF 2 MB) Accumulator Discharge Valve (PDF 76.8 KB) HYAB-T Top Repairable Accumulators 3000 psi (PDF 325 KB) ADU Accumulator Discharge Valve with Unloading and Check (PDF 471 KB) ADC 3/4" - 1-1/2" Accumulator Discharge with Check (PDF 333 KB)
Hydraulic Fluid
Petroleum Hydraulic Fluid Recommendation (PDF 60 KB) Fire Resistant Fluids (PDF 52 KB)