|
Semiconductor
Product Highlights
|
|
|
|
|
NYCe4000 Motion Control System

The compact, powerful system optimized for semiconductor applications to save space, lower system costs, reduce cabling, and improve serviceability—a powerful combination of hardware and software created with the special needs of the semiconductor industry.
|
|
|
|
|
|
VisualMotion System

An open-architecture control structure and wide fieldbus support provides a scalable system concept that allows the automation of simple individual tools, AMHS, and other support functions. A wide range of capabilities allows the system to flexibly adapt to applications large and small, while a common software environment simplifies application development.
|
|
|
|
|
|
Cleanroom-Certified Structural Aluminum Framing

Cost-effective, modular aluminum framing for fast assembly and rearrangement in cleanroom environments—without the need for welding or painting—perfect for worktables, machine bases, material shuttles, and nearly anything else.
|
|
|
|
|
|
PSK Precision Linear Modules

Achieve higher accuracies and increased throughput with cleanroom-certified PSK precision modules that are 35% faster than other modules their size, with twice the positioning accuracy (10 microns). Certified for Class 10 operations, with repeatability of 5 microns, they assure you of virtually frictionless motion.
|
|
|
|
|
|
NCT: Non-Contact Transfer Units

Creates dynamic lifting force using the Bernoulli principle to achieve positive airflow to lift objects without contacting their surface. Perfect for handling of sensitive wafers and other components, the NCT goes where vacuum cups or grippers are not suitable—for porous, rough, dirty, or sensitive surfaces.
|
|
|
|
|
|
Easy-2-Combine Pneumatics

The flexibly modular pneumatic solution for multi-axis automation tasks with individual components that can be combined in simple, time-saving assembly steps. Modularity simplifies the integration of rodless cylinders, mini-slides, rotary modules and grippers into complex handling systems through the use of common mounting interfaces.
|
|
|
|
|
|
|