
|
|
News and Press: Linear Motion and Assembly Technologies
|
|
|
[01/24/0008] |
|
Electromechanical Cylinders Combine Power, Speed and Efficiency - ATX West '08
|
|
|
|
|
|
|
Rexroth’s new Electromechanical Cylinders bring custom control, high speed, high torque capability to applications traditionally requiring hydraulic or pneumatic cylinders. EMC cylinders are energy efficient and environmentally friendly, with versatile configuration options.

(Charlotte, NC — www.boschrexroth-us.com/brl) The new series of Electromechanical (EMC) Cylinders from Bosch Rexroth provides high thrust, high speed capabilities with greater flexibility and control to applications traditionally using hydraulic or pneumatic cylinders. The EMC cylinders’ combination of power, speed and corrosion-resistant construction, makes them ideally-suited to applications in packaging and material handling, assembly and robotics, wood manufacturing, metal forming, plastics, paper converting and web handling.

The EMC cylinders contain a precision-rolled ball screw actuator, providing high positioning accuracy and repeatability while eliminating stick-slip effect. The low-maintenance drives are highly efficient, reducing energy costs and offering an environmentally friendly alternative to hydraulics. The broad EMC product range gives users custom control over the required positioning accuracy, axial thrust power, torque and speed.

EMC cylinders are available in six sizes ranging from 32 to 100, with stroke lengths of up to 2,000mm, and speed capabilities of up to 1.6m/sec. Each unit is rated to an IP65 degree of protection. Thanks to identical connection dimensions with ISO 15552 pneumatic cylinder standards, the EMC cylinders can be seamlessly integrated into traditional pneumatic applications. The EMC’s versatility allows for both direct and parallel motor mounting options, numerous rod end, flange, trunnion and clevis mounting options, and a selection of step and servo motors with various performance profiles.

For more information on the new EMC cylinders from Rexroth, visit www.boschrexroth-us.com/brl.

Bosch Rexroth AG, part of the Bosch Group, achieved sales of approximately $6.2 billion (4.9 billion Euro) in 2006 with over 29,800 employees. Under the brand name of Rexroth the company offers all drive and control technologies, from mechanics, hydraulics and pneumatics to electronics and associated service. Over 500,000 customers worldwide utilize Rexroth’s unique technological know-how to implement their innovative and future-oriented systems and machine concepts. The global player, represented in over 80 countries, is an extensive supplier of components and systems for industrial and factory automation and mobile applications. Visit www.boschrexroth-us.com for more information.

For more information, please contact

Bosch Rexroth Corporation
Kevin Gingerich
Bosch Rexroth Corporation
Linear Motion and Assembly Technologies
14001 South Lakes Drive
Charlotte, NC 28273
Telephone 1(800) REXROTH (739-7684)
Fax (704) 583-7294
kevin.gingerich@boschrexroth-us.com

Godfrey Public Relations
Todd Walter
40 North Christian Street
Lancaster, PA 17602
Telephone (717) 393-3831 ext. 133
Fax (717) 393-1403
twalter@godfrey.com
|
|
|
|
|
|
|
|