|
MKR Hygienic Linear Modules
MKK and MKR 12-40 Miniature Linear Modules
|
|
|
Two new designs added to Rexroth's line of linear modules allow for hygienic applications and also have a small, compact profile and small footprint.

(Charlotte, NC – www.boschrexroth-us.com) Rexroth has expanded its extensive range of linear modules with the new MKK hygienic modules and the MKK and MKR 12-40 miniature linear modules. MKR hygienic modules are ideal for food processing machinery and other food or packaging applications. The MKK and MKR 12-40 miniature modules have the smallest and most compact aluminum profile in the series, allowing them to solve new applications where size is a factor and performance can not be sacrificed.

The new MKR hygienic option has a specially-designed aluminum profile that is smoother than standard MKR bodies to prevent build-up of liquids and foreign debris. Combined with the MKR’s proven stainless steel strip cover for the drive and guide elements, the new design allows the MKR to eliminate residual liquid in applications such as food processing machines or other washdown environments.

These new hygienic modules are precise, high-performance linear systems with compact dimensions in a ready-to-mount design. With lengths up to 12 meters and speeds to 5 m/s, the belt-driven MKR hygienic modules use precision Rexroth Ball Rail® systems for internal guidance to achieve precise positioning. For additional protection against contamination, thin dense chrome plating can be applied to many internal components. Standard peripherals include add-on parts for Rexroth servo motors, suitable regulators, and controls.

The new MKK and MKR 12-40 miniature linear module option offers big performance in a small footprint to meet demanding speed and load requirements. The modules feature a rigid aluminum frame, and can be specified in either a belt-driven version for precise positioning and zero backlash, or a ballscrew-driven version to achieve travel speeds of up to 3 m/s.

MKK and MKR 12-40 miniature modules boast an excellent price-to-performance ratio and are well-suited to applications in the food and packaging, medical, material handling, semiconductor and automotive industries. They are ideal for gantry-style applications, pick-and-place, loading/unloading, assembly, positioning and inspection tasks. The miniature modules have a single-point lubrication design that reduces maintenance time and cost, and lengths can be specified from 250mm to 2,500mm depending on the drive.

For more information on the new MKK and MKR Modules, or on Bosch Rexroth’s complete range of linear modules, actuators and Cartesian systems, please visit www.boschrexroth-us.com/brl.

Bosch Rexroth AG, part of the Bosch Group, achieved sales of approximately $7.4 billion (5.4 billion Euros) in 2007 with nearly 33,000 employees. Under the brand name of Rexroth the company offers all drive and control technologies, from mechanics, hydraulics and pneumatics to electronics and associated service. Over 500,000 customers worldwide utilize Rexroth’s unique technological know-how to implement their innovative and future-oriented systems and machine concepts. The global player, represented in over 80 countries, is an extensive supplier of components and systems for industrial and factory automation and mobile applications. Visit www.boschrexroth-us.com for more information.

For more information, please contact

Bosch Rexroth Corporation
Kevin Gingerich
14001 South Lakes Drive
Charlotte, NC 28273
Telephone 1 (800) 322-6724
Fax (704) 583-7294
kevin.gingerich@boschrexroth-us.com

Godfrey Public Relations
Todd Walter
40 North Christian Street
Lancaster, PA 17602
Telephone (717) 393-3831 ext. 133
Fax (717) 393-1403
twalter@godfrey.com
|