|
|
New VarioFlow Elevators combine soft rollers with non-marring flocked chain for gentle upward or downward transport of packets or small cartons
|
|
|
New Rexroth VarioFlow Elevators and Lowerators provide economical, gentle transport options for packets and small cartons.

(Buchanan, MI – www.boschrexroth-us.com) Bosch Rexroth has introduced an economical new system for elevating and lowering products in packets or small cartons when transported on Rexroth’s VarioFlow Modular Conveyor Systems. The new elevators and lowerators combine Rexroth’s non-marring flocked chain with soft, overhead rollers to achieve gentle upward or downward product transport through vertical curves, including those with steep angles of incline or decline. The new system provides a gentler and more appropriate option for crushable packages than a wedge conveyor, in addition to being more economical.

To ensure gentle transport, soft overhead rollers apply light pressure to the product from above, securing it against the flocked chain surface to carry it through vertical curves and straight sections. The rollers are mounted to guiderail profile, which is custom contoured to each application. This simple design allows for optimum arrangement of the overhead rollers to match the needs of the product being conveyed, and adjustable guiderail brackets allow for easy field adjustment at any time. Inclining or declining sections can also be combined in one conveyor with horizontal transport at the lower and/or upper levels to reduce costs and system complexity.

The new, economical elevating and lowering system rounds out VarioFlow’s already extensive set of options for safe, gentle product transport. It is available for both 65 and 90 mm VarioFlow chain widths to accommodate a wide range of smaller packets and cartons. With numerous chain styles and widths, fixed or variable speed motors, a large selection of vertical and horizontal curves, VarioFlow modular chain conveyors provide the ideal platform for virtually any packaging or material handling system. To find an authorized VarioFlow Pro builder for your application, please visit www.boschrexroth-us.com/VFpro.

Bosch Rexroth AG, part of the Bosch Group, achieved sales of approximately $7.4 billion (5.4 billion Euros) in 2007 with nearly 33,000 employees. Under the brand name of Rexroth the company offers all drive and control technologies, from mechanics, hydraulics and pneumatics to electronics and associated service. Over 500,000 customers worldwide utilize Rexroth’s unique technological know-how to implement their innovative and future-oriented systems and machine concepts. The global player, represented in over 80 countries, is an extensive supplier of components and systems for industrial and factory automation and mobile applications. Visit www.boschrexroth-us.com for more information.

For more information, please contact

Bosch Rexroth Corporation
Kevin Gingerich
14001 South Lakes Drive
Charlotte, NC 28273
Telephone 1 (800) 322-6724
Fax (704) 583-7294
kevin.gingerich@boschrexroth-us.com

Godfrey Public Relations
Todd Walter
40 North Christian Street
Lancaster, PA 17602
Telephone (717) 393-3831 ext. 133
Fax (717) 393-1403
twalter@godfrey.com
|