0 SECTION 2 ENTITIES 0 TEXT 8 DEFAULT 10 -30 20 45 30 0 11 -30 21 45 31 0 40 1.5 1 NOTE External dimensions are true to current specifications. 0 TEXT 8 DEFAULT 10 -30 20 42 30 0 11 -30 21 42 31 0 40 1.5 1 Internal dimensions are representative only. 0 TEXT 8 DEFAULT 10 -30 20 39 30 0 11 -30 21 39 31 0 40 1.5 1 Actual product dimensions and specifications are subject to change without notice. 0 TEXT 8 DEFAULT 10 -30 20 -39 30 0 11 -30 21 -39 31 0 40 2.25 1 B-LOC Shrink Disc 0 TEXT 8 DEFAULT 10 -30 20 -43.5 30 0 11 -30 21 -43.5 31 0 40 2.25 1 Series 10 (30mm) 0 TEXT 8 DEFAULT 10 -30 20 -48 30 0 11 -30 21 -48 31 0 40 2.25 1 Rated Torque Capacity (for 0.750" shaft dia.) = 241 Nm (178 ft-lb) 0 TEXT 8 DEFAULT 10 -30 20 -52.5 30 0 11 -30 21 -52.5 31 0 40 2.25 1 /w (7) screws M5x18 (DIN 931 Grade 10.9) 0 TEXT 8 DEFAULT 10 -30 20 -57 30 0 11 -30 21 -57 31 0 40 2.25 1 tightened to 5 Nm (4 ft-lb) 0 CIRCLE 8 DEFAULT 10 0 20 0 30 0 40 30 0 CIRCLE 8 DEFAULT 10 0 20 0 30 0 40 29.5 0 CIRCLE 8 DEFAULT 10 0 20 0 30 0 40 16 0 ARC 8 DEFAULT 10 0 20 0 30 0 40 15 50 182.5 51 177.5 0 LINE 8 DEFAULT 10 -14.9857233229334 20 0.654290828675784 30 0 11 -15.9991081074571 21 0.654290828675784 31 0 0 LINE 8 DEFAULT 10 -14.9857233229334 20 -0.654290828675784 30 0 11 -15.9991081074571 21 -0.654290828675784 31 0 0 LINE 8 DEFAULT 10 -13.3594709230187 20 15.9342745153781 30 0 11 -17.2002937503527 21 18.1517744594156 31 0 0 LINE 8 DEFAULT 10 -17.2002937503527 20 18.1517744594156 30 0 11 -21.0411163838267 21 15.9342741796027 31 0 0 LINE 8 DEFAULT 10 -21.0411163838267 20 15.9342741796027 30 0 11 -21.0411159961067 21 11.4992740676776 31 0 0 LINE 8 DEFAULT 10 -21.0411159961067 20 11.4992740676776 30 0 11 -17.2002929749127 21 9.28177445941561 31 0 0 LINE 8 DEFAULT 10 -17.2002929749127 20 9.28177445941561 30 0 11 -13.3594705352987 21 11.4992750750038 31 0 0 LINE 8 DEFAULT 10 -13.3594705352987 20 11.4992750750038 30 0 11 -13.3594713107388 21 15.9342751869289 31 0 0 CIRCLE 8 DEFAULT 10 -17.2002935564927 20 13.7167744594156 30 0 40 3.84082263347398 0 LINE 8 DEFAULT 10 -17.6075909759816 20 -2.6779625000906 30 0 11 -21.4484138033156 21 -0.460462556053174 31 0 0 LINE 8 DEFAULT 10 -21.4484138033156 20 -0.460462556053174 30 0 11 -25.2892364367896 21 -2.677962835866 31 0 0 LINE 8 DEFAULT 10 -25.2892364367896 20 -2.677962835866 30 0 11 -25.2892360490696 21 -7.11296294779112 31 0 0 LINE 8 DEFAULT 10 -25.2892360490696 20 -7.11296294779112 30 0 11 -21.4484130278756 21 -9.33046255605313 31 0 0 LINE 8 DEFAULT 10 -21.4484130278756 20 -9.33046255605313 30 0 11 -17.6075905882617 21 -7.11296194046492 31 0 0 LINE 8 DEFAULT 10 -17.6075905882617 20 -7.11296194046492 30 0 11 -17.6075913637017 21 -2.67796182853985 31 0 0 CIRCLE 8 DEFAULT 10 -21.4484136094556 20 -4.89546255605317 30 0 40 3.84082263347398 0 LINE 8 DEFAULT 10 -5.70461727540832 20 -17.6038161704114 30 0 11 -9.54544010274231 21 -15.386316226374 31 0 0 LINE 8 DEFAULT 10 -9.54544010274231 20 -15.386316226374 30 0 11 -13.3862627362163 21 -17.6038165061868 31 0 0 LINE 8 DEFAULT 10 -13.3862627362163 20 -17.6038165061868 30 0 11 -13.3862623484962 21 -22.0388166181119 31 0 0 LINE 8 DEFAULT 10 -13.3862623484962 20 -22.0388166181119 30 0 11 -9.54543932730225 21 -24.256316226374 31 0 0 LINE 8 DEFAULT 10 -9.54543932730225 20 -24.256316226374 30 0 11 -5.70461688768834 21 -22.0388156107857 31 0 0 LINE 8 DEFAULT 10 -5.70461688768834 20 -22.0388156107857 30 0 11 -5.70461766312841 21 -17.6038154988607 31 0 0 CIRCLE 8 DEFAULT 10 -9.5454399088823 20 -19.821316226374 30 0 40 3.84082263347398 0 LINE 8 DEFAULT 10 13.3862677408597 20 -17.6038136669441 30 0 11 9.54544491352566 21 -15.3863137229066 31 0 0 LINE 8 DEFAULT 10 9.54544491352566 20 -15.3863137229066 30 0 11 5.70462228005169 21 -17.6038140027195 31 0 0 LINE 8 DEFAULT 10 5.70462228005169 20 -17.6038140027195 30 0 11 5.70462266777172 21 -22.0388141146446 31 0 0 LINE 8 DEFAULT 10 5.70462266777172 20 -22.0388141146446 30 0 11 9.54544568896572 21 -24.2563137229066 31 0 0 LINE 8 DEFAULT 10 9.54544568896572 20 -24.2563137229066 30 0 11 13.3862681285796 21 -22.0388131073184 31 0 0 LINE 8 DEFAULT 10 13.3862681285796 20 -22.0388131073184 30 0 11 13.3862673531396 21 -17.6038129953933 31 0 0 CIRCLE 8 DEFAULT 10 9.54544510738567 20 -19.8213137229066 30 0 40 3.84082263347398 0 LINE 8 DEFAULT 10 25.2892375268537 20 -2.67795687485059 30 0 11 21.4484146995197 21 -0.460456930813162 31 0 0 LINE 8 DEFAULT 10 21.4484146995197 20 -0.460456930813162 30 0 11 17.6075920660457 21 -2.67795721062599 31 0 0 LINE 8 DEFAULT 10 17.6075920660457 20 -2.67795721062599 30 0 11 17.6075924537658 21 -7.11295732255111 31 0 0 LINE 8 DEFAULT 10 17.6075924537658 20 -7.11295732255111 30 0 11 21.4484154749598 21 -9.33045693081312 31 0 0 LINE 8 DEFAULT 10 21.4484154749598 20 -9.33045693081312 30 0 11 25.2892379145737 21 -7.1129563152249 31 0 0 LINE 8 DEFAULT 10 25.2892379145737 20 -7.1129563152249 30 0 11 25.2892371391336 21 -2.67795620329984 31 0 0 CIRCLE 8 DEFAULT 10 21.4484148933797 20 -4.89545693081316 30 0 40 3.84082263347398 0 LINE 8 DEFAULT 10 21.0411125924904 20 15.9342790264701 30 0 11 17.2002897651564 21 18.1517789705075 31 0 0 LINE 8 DEFAULT 10 17.2002897651564 20 18.1517789705075 30 0 11 13.3594671316825 21 15.9342786906947 31 0 0 LINE 8 DEFAULT 10 13.3594671316825 20 15.9342786906947 30 0 11 13.3594675194025 21 11.4992785787696 31 0 0 LINE 8 DEFAULT 10 13.3594675194025 20 11.4992785787696 30 0 11 17.2002905405965 21 9.28177897050757 31 0 0 LINE 8 DEFAULT 10 17.2002905405965 20 9.28177897050757 30 0 11 21.0411129802104 21 11.4992795860958 31 0 0 LINE 8 DEFAULT 10 21.0411129802104 20 11.4992795860958 30 0 11 21.0411122047703 21 15.9342796980208 31 0 0 CIRCLE 8 DEFAULT 10 17.2002899590165 20 13.7167789705075 30 0 40 3.84082263347398 0 LINE 8 DEFAULT 10 3.84081782522108 20 24.217500055962 30 0 11 -5.00211291486332E-06 21 26.4349999999995 31 0 0 LINE 8 DEFAULT 10 -5.00211291486332E-06 20 26.4349999999995 30 0 11 -3.84082763558689 21 24.2174997201866 31 0 0 LINE 8 DEFAULT 10 -3.84082763558689 20 24.2174997201866 30 0 11 -3.84082724786685 21 19.7824996082615 31 0 0 LINE 8 DEFAULT 10 -3.84082724786685 20 19.7824996082615 30 0 11 -4.22667285623025E-06 21 17.5649999999995 31 0 0 LINE 8 DEFAULT 10 -4.22667285623025E-06 20 17.5649999999995 30 0 11 3.84081821294106 21 19.7825006155877 31 0 0 LINE 8 DEFAULT 10 3.84081821294106 20 19.7825006155877 30 0 11 3.84081743750098 21 24.2175007275128 31 0 0 CIRCLE 8 DEFAULT 10 -4.80825290020505E-06 20 21.9999999999995 30 0 40 3.84082263347398 0 LINE 8 DEFAULT 10 57.75 20 15 30 0 11 42.25 21 15 31 0 0 ARC 8 DEFAULT 10 57.75 20 15.25 30 0 40 0.25 50 270 51 0 0 ARC 8 DEFAULT 10 42.25 20 15.25 30 0 40 0.25 50 180 51 270 0 LINE 8 DEFAULT 10 58 20 0.654290828675784 30 0 11 58 21 16 31 0 0 LINE 8 DEFAULT 10 42 20 0.654290828675784 30 0 11 42 21 16 31 0 0 LINE 8 DEFAULT 10 57.75 20 15 30 0 11 57.75 21 0.654290828675784 31 0 0 LINE 8 DEFAULT 10 42.25 20 15 30 0 11 42.25 21 0.654290828675784 31 0 0 LINE 8 DEFAULT 10 58 20 0.654290828675784 30 0 11 42 21 0.654290828675784 31 0 0 LINE 8 DEFAULT 10 58 20 16 30 0 11 59.9 21 16 31 0 0 LINE 8 DEFAULT 10 42 20 16 30 0 11 40.1 21 16 31 0 0 ARC 8 DEFAULT 10 59.9 20 16.1 30 0 40 0.1 50 270 51 0 0 ARC 8 DEFAULT 10 40.1 20 16.1 30 0 40 0.1 50 180 51 270 0 LINE 8 DEFAULT 10 60 20 0 30 0 11 60 21 29.5 31 0 0 LINE 8 DEFAULT 10 40 20 0 30 0 11 40 21 29.5 31 0 0 LINE 8 DEFAULT 10 59.9 20 0 30 0 11 59.9 21 16 31 0 0 LINE 8 DEFAULT 10 40.1 20 0 30 0 11 40.1 21 16 31 0 0 LINE 8 DEFAULT 10 60 20 29.5 30 0 11 59.5 21 30 31 0 0 LINE 8 DEFAULT 10 40 20 29.5 30 0 11 40.5 21 30 31 0 0 LINE 8 DEFAULT 10 59.5 20 30 30 0 11 52 21 30 31 0 0 LINE 8 DEFAULT 10 40.5 20 30 30 0 11 48 21 30 31 0 0 LINE 8 DEFAULT 10 52 20 30 30 0 11 51 21 29 31 0 0 LINE 8 DEFAULT 10 48 20 30 30 0 11 49 21 29 31 0 0 LINE 8 DEFAULT 10 51 20 29 30 0 11 51 21 24.5 31 0 0 LINE 8 DEFAULT 10 49 20 29 30 0 11 49 21 24.5 31 0 0 LINE 8 DEFAULT 10 51 20 24.5 30 0 11 49 21 24.5 31 0 0 LINE 8 DEFAULT 10 60 20 0 30 0 11 40 21 0 31 0 0 LINE 8 DEFAULT 10 60 20 0 30 0 11 60 21 -29.5 31 0 0 LINE 8 DEFAULT 10 40 20 0 30 0 11 40 21 -29.5 31 0 0 LINE 8 DEFAULT 10 59.5 20 0 30 0 11 59.5 21 -30 31 0 0 LINE 8 DEFAULT 10 40.5 20 0 30 0 11 40.5 21 -30 31 0 0 LINE 8 DEFAULT 10 60 20 -29.5 30 0 11 59.5 21 -30 31 0 0 LINE 8 DEFAULT 10 40 20 -29.5 30 0 11 40.5 21 -30 31 0 0 LINE 8 DEFAULT 10 59.5 20 -30 30 0 11 52 21 -30 31 0 0 LINE 8 DEFAULT 10 40.5 20 -30 30 0 11 48 21 -30 31 0 0 LINE 8 DEFAULT 10 52 20 -30 30 0 11 51 21 -29 31 0 0 LINE 8 DEFAULT 10 48 20 -30 30 0 11 49 21 -29 31 0 0 LINE 8 DEFAULT 10 51 20 -29 30 0 11 51 21 0 31 0 0 LINE 8 DEFAULT 10 49 20 -29 30 0 11 49 21 0 31 0 0 LINE 8 DEFAULT 10 52 20 -30 30 0 11 52 21 0 31 0 0 LINE 8 DEFAULT 10 48 20 -30 30 0 11 48 21 0 31 0 0 LINE 8 DEFAULT 10 51 20 -24.5 30 0 11 49 21 -24.5 31 0 0 LINE 8 DEFAULT 10 40 20 26.435 30 0 11 36.675 21 26.435 31 0 0 LINE 8 DEFAULT 10 40 20 24.2175 30 0 11 36.675 21 24.2175 31 0 0 LINE 8 DEFAULT 10 40 20 17.565 30 0 11 36.675 21 17.565 31 0 0 LINE 8 DEFAULT 10 40 20 19.7825 30 0 11 36.675 21 19.7825 31 0 0 LINE 8 DEFAULT 10 36.5 20 25.32625 30 0 11 36.5 21 18.67375 31 0 0 ARC 8 DEFAULT 10 50.6369464285714 20 22 30 0 40 14.1369464285714 50 170.975402022445 51 189.024597977555 0 ARC 8 DEFAULT 10 40.0998616071429 20 25.32625 30 0 40 3.59986160714286 50 162.061381412792 51 197.938618587208 0 ARC 8 DEFAULT 10 40.0998616071429 20 18.67375 30 0 40 3.59986160714286 50 162.061381412792 51 197.938618587208 0 LINE 8 DEFAULT 10 40 20 -17.565 30 0 11 36.675 21 -17.565 31 0 0 LINE 8 DEFAULT 10 40 20 -19.7825 30 0 11 36.675 21 -19.7825 31 0 0 LINE 8 DEFAULT 10 40 20 -26.435 30 0 11 36.675 21 -26.435 31 0 0 LINE 8 DEFAULT 10 40 20 -24.2175 30 0 11 36.675 21 -24.2175 31 0 0 LINE 8 DEFAULT 10 36.5 20 -18.67375 30 0 11 36.5 21 -25.32625 31 0 0 ARC 8 DEFAULT 10 50.6369464285714 20 -22 30 0 40 14.1369464285714 50 170.975402022445 51 189.024597977555 0 ARC 8 DEFAULT 10 40.0998616071429 20 -18.67375 30 0 40 3.59986160714286 50 162.061381412792 51 197.938618587208 0 ARC 8 DEFAULT 10 40.0998616071429 20 -25.32625 30 0 40 3.59986160714286 50 162.061381412792 51 197.938618587208 0 ENDSEC 0 EOF