image x image x
Image trenn Image trenn  
 1-800 REXROTH   image x
image x image ximage x Linear Motion and Assembly TechnologiesPneumaticsService AutomationMobile Hydraulics Bosch Rexroth image x
image x
www.bosch.com
www.boschrexroth-us.com
Bosch Rexroth Corp.
About Us
News and Press
Events
Success Stories
Manufacturing Trends
Products and Solutions
Industrial Hydraulics
Electric Drives and Controls
Indramat is Now Rexroth
Innovations
Energy Conservation
CAD Files for Motor
CAD Files for Drive
Product Catalog
Product Documentation
Markets & Applications
Return Goods Authorization Request
Linear Motion and Assembly Technologies
Pneumatics
Service - Training
Mobile Hydraulics
Industries
Tools and Downloads
Customer Service and Training
Webletters
Jobs and Careers
Where to Buy
eCommerce
Partners
Bosch Rexroth worldwide
image x
image x
Search Search   Contact Contact   Global Locator Global Locator   Sitemap Sitemap   image x image x image x image x
image x


Electric Drives and Controls - Market Segments

Resistance Welding

alternative text
Product Updates

Rexroths IndraDyn L Series Revolutionizes Linear Drive Systems

For the first time, the main requirements for linear motors have been combined in a single motor concept, resulting in considerable advantages for the user and expanding the use of economic linear motors in a wide range of applications. Prominent features of the IndraDyn L motors, a new generation of permanent-magnet linear motors, include a high degree of both continuous and maximum output, compact design, and very low force ripple.

More info. (WORD – 255K)


Rexroth Announces the IndraDyn A Induction Motor

Rexroth’s latest addition to its broad range of induction motors, the IndraDyn A, satisfies the 1 to 100 kW power range and offers complete IP65 protection, including an IP65 cooling fan. Universal, modular construction provides the air-cooled and water-cooled IndraDyn A induction motors with servicing and preventive maintenance advantages. For example, a fan can be replaced in minutes even with the motor running. The motors are also designed for operation under harsh conditions. This offers substantial benefits when used in plastics machine automation.

More info. (WORD – 137K)


IndraDyn T from Rexroth: Torque Motor Rated at 4,500 Nm

Thanks to direct electric drive technology, Rexroth is offering peak power from the new IndraDyn T series of torque motors. The newly developed series is comprised of motors ranging in sizes offering maximum torque ratings of up to 4,500 Newton meters and speeds ranging from 100 to 1,200 rpm. At the same time IndraDyn T offers high accuracy and fast dynamic response with an extremely low degree of torque ripple.

More info. (WORD – 139K)
image x
image x Market Applications image x
image x
Machine Tool and Automotive
Printing and Converting
Food and Packaging
Videos & Animations
Automation & Handling
Resistance Welding
Drive-Based Solutions
Semiconductor and Medical
DC Electric Tools
image x
image x Link image x
image x
image x image x Electric Drives and Controls image x
image x
image x
 
 
go to top of page