|
Electric Drives and Controls
Drive Systems – IndraDrive
|
|
|
|
|
Enhance the power, flexibility and performance of a wide range of machine functions with Rexroth IndraDrive intelligent drives and power supplies. IndraDrive systems provide the intelligent drive electronics today’s manufacturers and machine OEMs need to satisfy the demands of today’s complex single and multi-axis production systems. Rexroth IndraDrive intelligent electronics provide a state-of-the-art platform to implement advanced drive-based distributed intelligence automation strategies, increasing the modularity and scalable flexibility of machine design.
|
|
|
|
|
|
Featured Product: IndraDrive Cs

With the new series of compact IndraDrive Cs drives, Rexroth expands the lower power range of the IndraDrive drive system, combining space saving design and outstanding performance and reliability with an extensive range of Ethernet-based communication interfaces. IndraDrive Cs offers:
- Compact size to fit into tight machine footprints
- Interfaces include SERCOS III, PROFINET IO, EtherNet/IP and EtherCat
- Support for a drive-based PLC, integrating motion and logic according to IEC 61131-3 standards
- Multi-Ethernet interface – supports various Ethernet-based controls
- Multi-Encoder interface - supports common encoders / motors
See how easy it is to set up the IndraDrive Cs! Watch the video.

Learn more about IndraDrive Cs
|
|
|
IndraDrive Drive Systems

For applications ranging from standard to high-end, IndraDrive drive controls, power supply units and auxiliary components provide a complete hardware platform for your drive system. Integrated motion and logic, extensive technical functionality, certified safety technology and standardized interfaces enable engineering flexibility and fast, efficient machine configuration:
|
|
|
|
|
Integrated Motor-Drive: IndraDrive Mi

With IndraDrive Mi, Rexroth introduces another milestone in drive technology – electronic control system and servo motor combined in one ultra-compact unit. This award-winning design lets you reduce control cabinet size up to 70% and can reduce cabling needs up to 85% compared to conventional drive and motor configurations.

|
|
|
Variable Frequency Drives

When you need reliable, high-performance open-loop variable frequency drives, count on Bosch Rexroth to provide proven VFD systems that are economical, easy to use, and enable you to equip both your open-loop and closed-loop axes with Rexroth drive units.

|
| | IndraDrive Fc | Housed in an ultra-compact book-sized format, it is simple to install and covers the power range from 0.25 kW to 7.5 kW |
|
|
|
IndraDrive Engineering and Operation

Build on the power of IndraDrive intelligent drive electronics with Rexroth’s advanced engineering, operation, safety and firmware packages. User-friendly authoring tools give you a complete application suite for streamlined engineering and configuration.


Need help? Request applications assistance or contact us.
|
|
|
|
|
|
|