image x image x
Image trenn Image trenn  
 1-800 REXROTH   image x
image x image ximage x Linear Motion and Assembly TechnologiesPneumaticsService AutomationMobile Hydraulics Bosch Rexroth image x
image x
www.bosch.com
www.boschrexroth-us.com
Bosch Rexroth Corp.
About Us
News and Press
Success Stories
Events
Products and Solutions
Industrial Hydraulics
Products and Catalogs
Industry Applications
Electric Drives and Controls
Linear Motion and Assembly Technologies
Pneumatics
Service - Training
Mobile Hydraulics
Industries
Tools and Downloads
Customer Service and Training
Webletters
Jobs and Careers
Where to Buy
eCommerce
Partners
Bosch Rexroth worldwide
image x
image x
Search Search   Contact Contact   Global Locator Global Locator   Sitemap Sitemap   image x image x image x image x
image x

 

Products and Catalogs

Manifolds

 
Manifolds

Manifolds Catalog

Bosch Rexroth manufactures customized manifolds. We design, machine, assemble and test to your application.

Download the complete Manifold Catalog (PDF-2.1 MB).

Or, download individual sections of the catalog below.

Bar Manifolds
Standard bar manifolds range in size from NFPA D03 to NFPA D08, and are available in aluminum and ductile iron. They can be side or bottom ported, SAE and BSPP porting with flanged ports for larger sizes. Mounting kits are included and other accessories are available.
Download Bar Manifold catalog. (PDF-870 KB)

Subplates
Standard subplates are available in aluminum and ductile iron and range in sizes NFPA D03 to NFPA D08. They can be bottom or side ported, and can have SAE, BSPP or NPT porting. Each is supplied with a mounting kit.
Download Subplates catalog. (PDF-151 KB)

Coverplates
Ranging in sizes from NFPA D03 to NFPA D08, coverplates are available in aluminum or ductile iron. Mounting kits are included.
Download Coverplates catalog. (PDF-171 KB)

Sandwich Plates
Standard sandwich plates range in size from NFPA D03 to NFPA D08 and are available in aluminum and ductile iron. They are configured for full flow and can offer a test port tap-in. A mounting kit is not supplied, but O-rings are included.
Download Sandwich Plates catalog. (PDF-92 KB)

Valve Adaptors
Standard valve adaptors aid in increasing or decreasing originally installed NFPA conforming product. Additionally, adapters are available to connect non-standard port configurations to standard. Available in size adaption from NFPA D03 to NFPA D08. They are available in aluminum and ductile iron and include a mounting kit where applicable.
Download Valve Adaptors catalog. (PDF-194 KB)

Pump Manifolds
To maximize application possibilities for pumps, several manifolds have been designed to expand the functionality of a pump control. Unloading manifolds, remote control manifolds, and direct mounted pump relief blocks are a few of the versions available.
Download Pump Manifolds catalog. (PDF-252 MB)

Logic Manifolds
Logic manifolds are available for DIN cartridge valves in sizes 16 mm to 63 mm, in ductile iron. A singular block can provide multiple control functions by orifice/plug provisions. Configurations are selected by model code.
Download Logic Manifolds catalog. (PDF-58 KB)

Compact Bodies
Compact bodies feature aluminum and ductile iron and SAE, BSPP, or NPT porting.
Download Compact Bodies catalog. (PDF-92 KB)

Compact Sandwich
Compact sandwiches feature aluminum and ductile iron and SAE, BSPP, or NPT porting.
Download Compact Sandwich catalog. (PDF-57 KB)

Header and Junction Blocks
Beyond the scope of strictly manifold packages for components and/or pumps, Rexroth can supply header and junction blocks to aid in clean designs for power unit installations or for upgrade/retrofit requirements. These blocks are available from 3/4" to 1-1/4" port configurations to support an array of applications and flow requirements.
Download Header and Junction Block catalog. (PDF-83 KB)

Pre-engineered Circuit
Compact sandwiches feature aluminum and ductile iron and SAE, BSPP, or NPT porting.
Download Pre-engineered Circuit catalog. (PDF-253 KB)

Technical Information
Technical information about blackening, hydraulic fluid power valves mounting interfaces, and additional technical references.
Download Technical Information. (PDF-85 KB)
Products and Catalogs

Accumulators

Cylinders

Manifolds

Motors

Power Units

Hydraulics Product Catalog

Pumps

Standard Valves

Electrohydraulic Valves

Proportional Control Valves

Servo Valves

Valve Electronics

Bosch-branded Products

Software Downloads
 
 
go to top of page | Print