|
| |

Products and Catalogs
Power Units
 |
|
 |
 |

 |
 |
Rexroth offers a growing line of standard power units and modules to assist you with your hydraulic drive solution.

Based on modular design concepts for consistency, low cost, and quick delivery, Rexroth's standard power units range from 2-1/2 to 100 gallon units, providing power from 0.5 to 50 hp and 0.4 to 31 gpm (fixed or variable displacement), with operating pressure to 3000 psi — all available with various options for your particular solution.

Download our Industrial Hydraulics Power Pack Catalogs below:

Power Packs — Fixed Displacement (PDF-774 KB)

Standard PowerPaks with fixed displacement output are available for quick delivery of compact, competitively priced, quiet, and high quality units. Ranging from 2-1/2 thru 20 gallon units, providing 0.4 to 10 gpm fixed flow, to 3000 psi. 0.5 thru 20 hp motors are standard TEFC, 1750 rpm, three phase, with some models available single phase.

Standard Power Packs — Variable Displacement (PDF-1.4 MB)

Standard variable displacement power units are available from 20 thru 100 gallon, with 4.2 to 31 gpm variable displacement, to 3000 psi, 2 thru 50 hp. Our variable line incorporates our close-coupled motor-pump group, eliminating the customary bellhousing and providing a more compact design. This close-coupled motor-pump group is available separately as well, for incorporating directly into your machine or system.

Modules and Options
Standard modules are available to either be combined into a "custom" system for you quickly or can be provided separately for incorporation into your drive or application. Many standard options are available to select the best solution and incorporate other items of Rexroth's broad product offering.

Filter/Cooler Module (PDF - 524 KB)

Custom Units
Should your application demand a truly custom solution, Rexroth can provide creative and unique designs to meet your space restrictions or technical needs. Rexroth's Power Units & Modules team is ready to help solve your needs with a timely and cost-effective solution.

Close Couple Motor Pump Groups

Download our Close-Coupled Motor Pumps Groups data sheets below:

Closed-Coupled Motor Pump Groups, Fixed Displacement (PDF-188 KB)

Close-Coupled Motor Pump Groups, Axial Piston Variable Displacement Motor Sizes: 2 to 20 HP (PDF-461 KB)

Close-Coupled Motor Pump Groups, Axial Piston Variable Displacement Motor Sizes: 25 to 100 HP (PDF-568 KB)

Motor Adapter Coupling Units, Flexible Coupling/Modular Concept Motor Sizes: 25 to 100 HP (PDF-474 KB)
|
 |
|
|