| |
Flow Control Valves
Bosch hydraulic valves give you a large number of options: directiona-control
valves from nominal size (NG) 6 to NG 25 with pressure-tight magnets - beginning
at size NG 10 they are also pilto controlled. Pressure, flow control and
stop valves with versatile variants. Intermediate-plate valves for height
adjustment. And built-in valves designed individually and mounted ready to
connect according to the application.
|