Servo Valves
Bosch hydraulic valves give you a large number of options:
directional-control valves from nominal size (NG) 6 to NG 25 with
pressure-tight magnets - beginning at size NG 10 they are also pilot
controlled. Pressure, flow control and stop valves with versatile variants.
Intermediate-plate valves for height adjustment. And built-in valves
designed individually and mounted ready to connect according to the
application.
NG6
NG10
NG10..NG32
Accessories