|
 |
valves_sv.html
Products and Catalogs
Servo Valves
 |
Electrohydraulic servo valves have the highest dynamic response. These valves are used in closed loop control systems. With the appropriate system feedback and controller design, these valve are unsurpassed in controlling pressure, flow, or position. Servo valves are appropriate for systems with one or more of the following characteristics: high load stiffness (static or dynamic); high accuracy and stability; precise positioning; fine control of velocity and acceleration control.
|
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
|
Description |
 |
Model Code |
 |
Sizes |
 |
Data Sheet |
 |
PDF Size |
|
Servo directional valve of 4-way design |
 |
Type 4WS.2EM |
 |
6 (Max flow 40 L/min) |
 |
RE 29 564/10.02 |
 |
248 KB
|
|
Servo directional valve of 4-way design |
 |
Type 4WS.2E... |
 |
10 (Max flow 180 L/min) |
 |
RE 29 583/07.03 |
 |
306 KB
|
|
4-way directional servo valve |
 |
Type 4WS.2E... |
 |
16 (Max flow 320 L/min) |
 |
RE 29 591/06.02 |
 |
398 KB
|
|
 |
 |
|
|