|
 |

Linear Bushings and Shafts
Metric Series - Closed Type
 |
 |
 |
 |
|
 |
 |
 |
 |
Standard Linear Bushings have a service history that goes back over several decades and covers successful employment in all fields of mechanical engineering, in the construction of special machinery, jigs and equipment.
Made entirely of solid metal, Standard Linear Bushings are especially suited for applications requiring a rugged construction and a high degree of insensitivity to dirt. Long service life, precision and high efficiency are the classical features characterizing these guide elements.

The Standard Linear Bushing consists of:
- A hardened and ground outer sleeve
- A steel ball retainer (plastic ball retainer in sizes 5 and 8)
- Balls made of anti-friction bearing steel
- Steel snap rings or wiper-type seal rings
Types:
- Closed
- Adjustable (slotted)
- Open
- With or without seals
- Various types of screw-mounting Linear Sets (Standard Linear Bushing with Precision Housing)
- Adjustable and open-type Standard Linear Bushings are also available with resist corrosion protection (yellow chromatized zinc-iron coating) and a special version (black chromatized)
|
|
 |
|
|