|
|
|
|

 |
| |

Products
EcoSafe Guarding System
 |
|
 |
 |

 |
 |
The Versatility of EcoSafe

Bosch Rexroth offers a wide range of machine and perimeter guarding options for creating physical enclosures, guards, and barriers to protect workers.

EcoSafe panels assemble easily from standard components and installation is a snap. Partitions can be constructed of wire mesh screens, protective panes or panels, then mounted directly into T-slot profiles that have already been integrated into a system.

Easy and Inexpensive

The Bosch EcoSafe Guarding System gives you more flexibility and versatility for the money than any other perimeter guarding/enclosure system available. With pre-assembled, ready-to-use components, EcoSafe is easy to plan, quick to install and integrates easily with other structures made from Rexroth framing, such as conveyors , ergonomic workstations and custom machinery.

Safe and Attractive

EcoSafe can be installed to meet even the most stringent safety standards, and is ideal for perimeter guarding, machine enclosures, and factory fencing. The clean lines and anodized aluminum surface provide an attractive, modern appearence, while at the same time keeping your plant safe and secure.

Fast and Efficient

Installing EcoSafe is a snap. Mark the desired perimeter with a simple chalk line, anchor the support posts to the floor, install the convenient 'hook and hang" brackets; now you're ready to hang the panels. Two screws each, and you're done! The same easy-to-use design makes it easy to relocate, expand or change your guarding too--with minimal time and labor. Once you've tried EcoSafe, you won't want to go back to cumbersome steel-based guarding.
|
 |
|
|
|
| |
| |
|
|
|