image x image x
Image trenn Image trenn  
 1-800 REXROTH   image x
image x image ximage x Linear Motion and Assembly TechnologiesPneumaticsService AutomationMobile Hydraulics Bosch Rexroth image x
image x
www.bosch.com
www.boschrexroth-us.com
Bosch Rexroth Corp.
About Us
News and Press
Events
Case Studies & Tech Papers
Manufacturing Trends
Products and Solutions
GoTo Products Focused Delivery Program
Industrial Hydraulics
Electric Drives and Controls
Linear Motion and Assembly Technologies
Product Directory
Markets & Applications
CAD Files & Solid Models
Documentation & Software
Contacts Us, Find Distributor
Trade Shows
Pneumatics
Service - Training
Mobile Hydraulics
Industries
Tools and Downloads
Customer Service and Training
Webletters
Jobs and Careers
Sales Locations
eCommerce
Partners
Bosch Rexroth worldwide
image x
image x
Search Search   Contact Contact   Sales Locations Sales Locations   Sitemap Sitemap   image x image x image x image x
image x


Products
TSplus Conveyors - Modular Conveyors for Flexible Manufacturing
TSplus - Modular Conveyors for Flexible Mfg.

Why Choose the TSplus Conveyor?

The TSplus assembly conveyor is part of the larger family of TS (Transfer Systems) from Bosch Rexroth which include TS1 and TS4plus. Like all TS products, the TSplus is a work-piece pallet based, non-synchronous, conveyor designed to improve manufacturing productivity and product quality while allowing for maximum assembly flexibility. With your choice of 3 different conveying media (belt, flat-top chain, or roller chain) and 26 different pallet sizes, combined with an extensive range of positioning and transfer modules, the TSplus is now the world's leading assembly conveyor.

> Find out why Rexroth conveyor workpiece pallets prove to be sturdy, reliable and easy to implement in golf ball packaging


Why is TSplus Easy to Specify and Use?

All components of theTSplus system are pre-engineered and modular. That means you can mix belt, flat-top chain or roller chain and accessory modules as needs require. The system can be easily expanded, reconfigured or relocated as your needs change. You can phase in your investment as time and budget permit. Start with a simple conveyor for basic assembly and grow into a fully automated, progressive assembly system. As production requirements change, TSplus gives you the flexibility to add manual or automatic workstations.

Modularity also simplifies system design and assembly. As a result, you can be more responsive to changing market demands. Installation and maintenance are also simple - further reducing up-front as well as ongoing costs.


Why is the Workpiece Pallet so Important?

TSplus conveyors transport parts on workpiece pallets. The workpiece pallets (26 sizes, from 160 x 160mm to 1040 x 1040mm) ride on the surface of the conveying medium. This transport method has many advantages for product assembly applications, including:

Positioning

Pallets can be positioned at workstations to ± 0.05mm (0.002") when used with a Rexroth Lift-Position Unit, permitting precision assembly operations.

Mounting

Pallets can be tooled with fixtures to secure parts for manual or automated operations. Identification and data carrying devices (used to coordinate assembly sequences, identify model types, etc.) are also commonly mounted to pallets.

Stopping

Pallets can be stopped on the leading or trailing edge - regardless of pallet orientation on the conveyor. Pallets can also be accumulated in queue and released one at a time.

Sensing

Exciter plates on the pallet bottom and sides work with conveyor-mounted proximity switches to sense pallet presence. Pallet orientation and routing can be controlled using Rexroth ID/10, ID/15 or ID/40 identification systems.
image x
image x Flexible Conveyors image x
image x
Principles of Operation
Product Updates
Request a Tune-up
Find a System Integrator
Looking for Catalogs?
Solid Models & CAD Library

TS1 Conveyors
TSplus Conveyors
TS4plus Conveyors
TS5 Conveyors
TSsolar Conveyors
VarioFlow Conveyors
a_images
a_catalogs
image x
image x image x
image x
image x image x TS Conveyors Main image x
image x
image x
 
 
go to top of page | Print