|
 |

Products
Miniature Series
 |
 |
 |
 |
Miniature ball screw assemblies are conventionally understood to be systems with a nominal diameter of 12mm or less. Their miniaturized nut geometries are achieved through the use of optimized recirculation systems with very small balls. These ball screws are usually not preloaded or only slightly preloaded to ensure the smoothest possible travel.

Nuts Included in this Series

- FEM-E-B, Flanged nut with dual flat (GoTo product)
- FEM-E-S, Flanged nut (GoTo product)
- SEM-E-S, Flanged adjustable preload nut
- ZEM-E-S, Cylindrical nut
- ZEV-E-S, Screw in nut

Design Characteristics

- Optimized internal recirculation system for smooth and quiet operation in a compact design
- Best in class sealing
- Industry leading speeds (up to 150 m/min) and accelerations (up to 2.5 G's)
- For use with ball screw lead accuracies from T5 (0.023/300mm) to T9 (0.130/30mm)

Possible Applications

- Machine tool (metal cutting)
- Metal forming
- Assembly and robotics
- Wood manufacturing
- Paper converting and web handling
- Plastics
- Medical
- Aerospace tooling
- Semi-conductor
- Food and packaging |
 |
|
|