image x image x
Image trenn Image trenn  
 1-800 REXROTH   image x
image x image ximage x Linear Motion and Assembly TechnologiesPneumaticsService AutomationMobile Hydraulics Bosch Rexroth image x
www.bosch.com
www.boschrexroth-us.com
Bosch Rexroth Corp.
About Rexroth
News and Press
Events
Rexroth Apparel and Gifts
Case Studies & Tech Papers
Sustainable Manufacturing
Products and Solutions
GoTo Products Focused Delivery Program
Industrial Hydraulics
Electric Drives and Controls
Linear Motion and Assembly Technologies
Pneumatics
What's New
Markets and Applications
Products and Catalogs
Quick Links
Rexroth Delivers
Training
Service - Training
Mobile Hydraulics
Industries
Tools and Downloads
Customer Service
Training
Webletters
Jobs and Careers
Sales Locations
eBusiness@Rexroth USA
Partners
Bosch Rexroth worldwide
Search Search   Contact Contact   Sales Locations Sales Locations   Sitemap Sitemap   image x image x image x image x
image x

 

Markets and Applications

Railroad

 
Railroad

Bosch Rexroth has been the leading pneumatic component manufacturer for automation of rail hopper cars since the 1960s. Our involvement in the railroad industry dates back to the late 1800s with the invention of the air brake. Our success can be attributed to high quality, reliable and innovative products along with an unsurpassed customer satisfaction record. Primarily today, our division supplies the rail car industry with double acting pneumatic cylinders and directional control valves for control of hopper gates. Sometimes these are manually controlled with our directional control valves, and other times our solenoid version of the valves are used for remote control. Most often the cars are hauling coal or aggregate. Some unloading facilities utilize open trestles where the coal is unloaded while the train is moving.

Click here for additional Rail Car product information

Rail Car Cylinders:
  • Heavy Duty Cast Heads & Caps - Standard 12" and 14" bore cylinders come with cast ductile iron heads and caps.
  • Tube Material Options - Choice of chrome plated I.D. steel tubing or lightweight fiberglass tubing.
  • Piston Rod Options - Hard chrome plated steel or stainless steel.
  • Various Stroke Lengths - Numerous cylinders with standard stroke lengths between 17" and 30" have been produced and have standard part numbers. In addition, we are always able to meet customers' specific needs.
  • Mounting Style Flexibility - NFPA MP1, MS4 and customized mounts available.
Rail Car Valves:
  • Operator Choices - Manual or solenoid operators.
  • Mounting Flexibility - Choose from subplate mounted or tapped body options.
  • Variety of Port Sizes - Port sizes range from 1/4" thru 1 1/4"NPT
Pre-Lubricated Components:
  • Air-line lubricators available, but not required.
Additional Accessories:#
  • Flow Metering Devices - Flow control valves, Quick release valves, and Check valves for flow metering.
  • Air Supply Accessories - Filters, regulators, antifreezers, etc.
  • Other Cylinder Types - Light to medium duty aluminum Taskmaster and heavy duty Powermaster cylinders provide various control functions.
Typical Applications:
  • Hopper - Bottom Dump Rail Cars
  • Hopper - Rotary/Bottom Dump Rail Cars
  • Hopper - Aggregate/Commodity Type Cars
Commodities Transported:
  • Coal
  • Grain
  • Sugar
  • Metallic Ores
  • Crushed Stone, Sand & Gravel
Markets

Aluminum

Automation

Automotive

Food & Packaging

Marine

Medical / Pharmaceutical

Mobile

Oilfield

Printing

Pulp & Paper

Railroad

Tire and Rubber

Markets & Applications
 
 
go to top of page | Print