image x image x
Image trenn Image trenn  
 1-800 REXROTH   image x
image x image ximage x Linear Motion and Assembly TechnologiesPneumaticsService AutomationMobile Hydraulics Bosch Rexroth image x
image x
www.bosch.com
www.boschrexroth-us.com
Bosch Rexroth Corp.
About Us
News and Press
Events
Case Studies & Tech Papers
Manufacturing Trends
Products and Solutions
GoTo Products Focused Delivery Program
Industrial Hydraulics
Electric Drives and Controls
Linear Motion and Assembly Technologies
Pneumatics
Training
Markets and Applications
Quick Links
Products and Catalogs
Rexroth Delivers
Service - Training
Mobile Hydraulics
Industries
Tools and Downloads
Customer Service and Training
Webletters
Jobs and Careers
Sales Locations
eCommerce
Partners
Bosch Rexroth worldwide
image x
image x
Search Search   Contact Contact   Sales Locations Sales Locations   Sitemap Sitemap   image x image x image x image x
image x

 

Air & Hydraulic Cylinders

PressureMaster® NFPA (High Pressure Hydraulic)

 
PressureMaster Hyd. Cyl.

High pressure hydraulic steel NFPA tie rod cylinders.

  • Meet or exceed all J.I.C. and NFPA requirements
  • Pressure Rating: 3000 psi/5000 psi non-shock
  • Piston Rod Diameter: 5/8" through 10"
  • Standard Mountings: 22
  • Bore Sizes: 1½" through 14", larger upon request
  • Temperature Range: -65ºF to +200ºF ambient for standard Buna-N rod seals: -15ºF to +400ºF when fluorocarbon seals are used.
  • SAE ports standard. Options: metric, BSPP and ISO 6149-1
  • Rod End Threads: Standard male and female straight thread; plus optional male thread sizes.
  • Cushioning available in all bore sizes, and at either or both ends.
  • Piston Rods: Case hardened 50-55 Rockwell "C", chrome-plated and finished to 15 microinches or better.
  • Tie Rods: High-tensile, 1144 STRESSPROOF steel torqued at factory to standard specifications and secured by self-locking nuts.
  • Honed steel cylinder tubing. Resists external damage.
Downloads:

(ADV-NFPA) NFPA Preferred Cylinder Program (this will redirect you to our catalog download page)

NFPA Cylinder PRESSUREMASTER catalog (this will redirect you to our catalog download page)

SC-214 NFPA Cylinder Spec Sheet (PDF 0.2MB)

Links:
CAD drawings
Air & Hydraulic Cylinders

Compact Cylinders

ISO 15552 Pneumatic Cylinders

Octagon ISO Mini Cylinders

Series 131 Micro Cylinders

Mini Air Cyl. - Series M

NFPA - PowerMaster® Air & Hydraulic

NFPA - PressureMaster® Hydraulic

RexMover Rodless Shuttle Cylinder

Series RCD Rolling Diaphragm Cylinders

Series ICS Stainless Steel Pneumatic ISO Cylinders

Stretching Cylinder Units - Series SCU

Series ICL Cleanline Pneumatic Cylinders

TaskMaster® Aluminum

Timing Volumes

RTC Rodless Cylinder

U.S. Product Offering
 
 
go to top of page | Print