image x image x
Image trenn Image trenn  
 1-800 REXROTH   image x
image x image ximage x Linear Motion and Assembly TechnologiesPneumaticsService AutomationMobile Hydraulics Bosch Rexroth image x
www.bosch.com
www.boschrexroth-us.com
Bosch Rexroth Corp.
About Rexroth
News and Press
Events
Rexroth Apparel and Gifts
Case Studies & Tech Papers
Sustainable Manufacturing
Products and Solutions
GoTo Products Focused Delivery Program
Industrial Hydraulics
Electric Drives and Controls
Linear Motion and Assembly Technologies
Pneumatics
What's New
Markets and Applications
Products and Catalogs
Quick Links
Rexroth Delivers
Training
Service - Training
Mobile Hydraulics
Industries
Tools and Downloads
Customer Service
Training
Webletters
Jobs and Careers
Sales Locations
eBusiness@Rexroth USA
Partners
Bosch Rexroth worldwide
Search Search   Contact Contact   Sales Locations Sales Locations   Sitemap Sitemap   image x image x image x image x
image x

 

Air & Hydraulic Cylinders

Compact Cylinders

 
CCI

Dbl. Acting Compact Cyl.

Compact Cyl. w/Torsion Protection

Tandem Compact Cyl.

Series CCI
CCI (Compact Cylinder ISO) is the new ISO 21287 cylinder series from Bosch Rexroth, Pneumatics. The design of the CCI provides a standard package with many size and mounting variants. Single and double acting types are offered with variations such as male or female threaded piston rods, single or double rod end versions, hollow piston rods, torsion protection, high temperature versions and a metal rod scraper. Many mounting accessories are common with ISO 15552 cylinders and include foot mounts, head/base mounts, clevis and swivel mounts, in addition to piston rod attachments such as rod clevises, rod eyes and rod aligners. Flush mounted proximity switches complete this compact cylinder package and can be mounted on all 4 sides of the cylinders. The low profile switches are available in reed or solid state versions with a variety of cable and plug connections. Available from 16 MM through 100 MM bore sizes and with maximum strokes up to 500 MM.

  • Single or Double acting compact cylinder design
  • Diameters: 16 MM through 100 MM Bore sizes
  • Maximum Strokes: (Double acting) 16 - 63 MM Bores – 300 MM, 80-100 MM Bores - 500 MM
  • Materials: End Caps and Tube – Anodized aluminum, Piston Rod – Stainless Steel, Seals: PU ( - 20 C / + 80 C ) or FPM ( -20 C / + 120 C ) , Mounting Attachments: Galvanized Steel or Cast Iron
  • Operating Pressure: 1-10 BAR
  • Magnetic Piston - Standard
  • Proximity Switches – Reed Contact or Solid State ( PNP ) with cable ( IP67 ), threaded ( IP67 ) or snap couplings ( IP 65 )
Download the Compact Cylinders, Series CCI section of the SC-Master1 catalog (PDF 1.3 MB)

New! Series CCI available on GoTo Quick Ship Delivery Program




Series KPZ
The modular design of the Compact Cylinder provides a cylinder package with many size and mounting variants. Single and double acting versions are offered in addition to standard variations such as male or female threaded piston rods, single or double rod end versions, hollow piston rods, torsion protection, metal rod scrapers, high temperature versions, reinforced piston rods, as well as corrosion protection. Additional standard versions include multi-position and tandem cylinder combinations. Cylinder mounting accessories include foot mounts, head/base mounts, clevis and swivel mounts, intermediate flanges, in addition to piston rod attachments such as rod clevises, rod eyes and rod aligners. Flush mounted proximity switches complete this compact cylinder package and can be mounted on all 4 sides of the cylinders from the 20 MM through 100 MM bore sizes. The low profile switches are available in reed or solid state versions with a variety of cable and plug connections. Available from 16 MM through 100 MM bore sizes and with maximum strokes up to 400 MM.

  • Single or Double acting compact cylinder design
  • Diameters: 16 MM through 100 MM Bore sizes
  • Maximum Strokes: 16-25 MM Bores – 200 MM, 32-63 MM Bores – 300 MM, 80-100 MM Bores - 400 MM
  • Materials: End Caps and Tube – Anodized aluminum, Piston Rod – Stainless Steel, Seals: PU ( - 20 C / + 80 C ) or FPM ( -20 C / + 120 C ) , Mounting Attachments: Galvanized Steel or Cast Iron
  • Operating Pressure: 1-10 BAR
  • Magnetic Piston - Standard
  • Proximity Switches – Reed Contact or Solid State ( PNP ) with cable ( IP67 ), threaded ( IP67 ) or snap couplings ( IP 65 )
On-line catalog for KPZ

Download the Compact Cylinders Catalog Section 16 (PDF 4.87 MB)
Air & Hydraulic Cylinders

Compact

PowerMaster® Air & Hydraulic

PressureMaster® Hydraulic

Series 131 Micro

Series ICL ISO 15552

Series ICS ISO 15552

Series M Mini

Series MNI Mini ISO

Series OCT (Octagon) Mini ISO

Series RDC

Series RTC Rodless

Series SCU

Series PRA/TRB ISO 15552

Series RMC (RexMover)

TaskMaster® Aluminum

Timing Volumes
 
 
go to top of page | Print