image x image x
Image trenn Image trenn  
 1-800 REXROTH   image x
image x image ximage x Linear Motion and Assembly TechnologiesPneumaticsService AutomationMobile Hydraulics Bosch Rexroth image x
www.bosch.com
www.boschrexroth-us.com
Bosch Rexroth Corp.
About Rexroth
News and Press
Events
Rexroth Apparel and Gifts
Case Studies & Tech Papers
Sustainable Manufacturing
Products and Solutions
GoTo Products Focused Delivery Program
Industrial Hydraulics
Electric Drives and Controls
Linear Motion and Assembly Technologies
Pneumatics
What's New
Markets and Applications
Products and Catalogs
Quick Links
Rexroth Delivers
Training
Service - Training
Mobile Hydraulics
Industries
Tools and Downloads
Customer Service
Training
Webletters
Jobs and Careers
Sales Locations
eBusiness@Rexroth USA
Partners
Bosch Rexroth worldwide
Search Search   Contact Contact   Sales Locations Sales Locations   Sitemap Sitemap   image x image x image x image x
image x


Air & Hydraulic Cylinders

RTC Rodless Cylinders

RTC Rodless Cylinder Series RTC (Rodless Thrust Cylinder)- High performance rodless cylinders

The Series RTC is the latest generation of rodless cylinders from Rexroth, building on years of experience with rodless cylinder design. The RTC features a very robust, virtually leak-free design with high speed capability. Offering inch and metric options in four main versions, the RTC can be custom configured on-line. By choosing the Easy-To-Combine option, the RTC can be combined with other Rexroth standard actuators to build modular automation systems.

  • Four versions available:
    • RTC-BV Basic Version
    • RTC-CD Compact Guide
    • RTC-EG E-line Guide
    • RTC-HD Heavy Duty
  • Highspeed - speeds up to 16 feet per second due to large internal air channels
  • Oval-shaped piston provides greater resistance to side load and a low overall height
  • Available in inch stroke/parts or metric stroke with ISO G (BSPP) ports
  • Bore sizes: 5/8" (16mm), 1" (25mm), 1 1/4" (32mm), 1 1/2" (40mm), 2" (50mm), 2 1/2" (63mm) and 3" (80mm)
  • Stroke length maximums vary by version and bore size, up to 389" (9900mm)
  • Sensor magnet standard
  • Shuttle and piston body in one piece, a robust design integrated for high strength and long life
  • Cushioning: adjustable pneumatic end-cushioning plus impact bumpers in polyurethane reduce noise and absorb impact forces
  • Use our internet configurator to custom design a cylinder and get a part number and CAD drawing
Series RTC Rodless Cylinder catalog SC-200.15 (PDF 2.0MB)

Request a catalog to be mailed directly to you

View an animation illustrating the RTC (.wmv / 5.25MB)

New! Series RTC available on GoTo Quick Ship Delivery Program
 

Air & Hydraulic Cylinders

Compact

PowerMaster® Air & Hydraulic

PressureMaster® Hydraulic

Series 131 Micro

Series ICL ISO 15552

Series ICS ISO 15552

Series M Mini

Series MNI Mini ISO

Series OCT (Octagon) Mini ISO

Series RDC

Series RTC Rodless

Series SCU

Series PRA/TRB ISO 15552

Series RMC (RexMover)

TaskMaster® Aluminum

Timing Volumes

 
 
go to top of page | Print