image x image x
Image trenn Image trenn  
 1-800 REXROTH   image x
image x image ximage x Linear Motion and Assembly TechnologiesPneumaticsService AutomationMobile Hydraulics Bosch Rexroth image x
www.bosch.com
www.boschrexroth-us.com
Bosch Rexroth Corp.
About Rexroth
News and Press
Events
Rexroth Apparel and Gifts
Case Studies & Tech Papers
Sustainable Manufacturing
Products and Solutions
GoTo Products Focused Delivery Program
Industrial Hydraulics
Electric Drives and Controls
Linear Motion and Assembly Technologies
Pneumatics
What's New
Markets and Applications
Products and Catalogs
Quick Links
Rexroth Delivers
Training
Service - Training
Mobile Hydraulics
Industries
Tools and Downloads
Customer Service
Training
Webletters
Jobs and Careers
Sales Locations
eBusiness@Rexroth USA
Partners
Bosch Rexroth worldwide
Search Search   Contact Contact   Sales Locations Sales Locations   Sitemap Sitemap   image x image x image x image x
image x

 

Traditional Valve Manifold Systems

CERAM™ Pneumatic Directional Control Valve

 
CERAM™

  • 4-Way Directional Control Valve, 2 or 3 Position
  • Sliding Ceramic plates shrug off contaminants from dirty air supply and are guaranteed for the life of the valve
  • Expected service life exceeds 150 million cycles
  • ISO 5599/1 Sizes 1, 2, 3, and 4
  • 1/4", 3/8", 1/2", 3/4", and 1" NPT port sizes on subbases (subbases with ISO G - BSPP ports also available)
  • Flow capacity of 1.1 Cv (Size 1), 2.4 Cv (Size 2), 4.3 Cv (Size 3), & 7.5 Cv (Size 4)
  • Working pressure: 0 to 150 psi, except intrinsically safe versions the maximum pilot valve pressure is 115 psi
  • Vacuum applications to 24" Hg
  • Models include single or double solenoid and air pilot. Explosion proof and intrinsically safe solenoids available
  • Standard valves are rated for NEMA 4
  • Wide range of accessories including sandwich speed controls and regulators
Download CERAM catalog(this will redirect you to our catalog download page)

Download CERAM features and benefits brochure (pdf 0.1MB)

Download additional advantages and application information (pdf 0.1MB)

New! CERAM available on GoTo Quick Ship Delivery Program

New! Ceram CAD drawings now available
Traditional Valve Manifolds

Traditional Valve Menu
 
 
go to top of page | Print