image x image x
Image trenn Image trenn  
 1-800 REXROTH   image x
image x image ximage x Linear Motion and Assembly TechnologiesPneumaticsService AutomationMobile Hydraulics Bosch Rexroth image x
image x
www.bosch.com
www.boschrexroth-us.com
Bosch Rexroth Corp.
About Us
News and Press
Events
Success Stories
Manufacturing Trends
Products and Solutions
Industrial Hydraulics
Electric Drives and Controls
Linear Motion and Assembly Technologies
Pneumatics
Training
Quick Links
Products and Catalogs
Markets and Applications
Service - Training
Mobile Hydraulics
Industries
Tools and Downloads
Customer Service and Training
Webletters
Jobs and Careers
Where to Buy
eCommerce
Partners
Bosch Rexroth worldwide
image x
image x
Search Search   Contact Contact   Global Locator Global Locator   Sitemap Sitemap   image x image x image x image x
image x

 

Plug-in Valve Manifold Systems

Clean Line Air Valve (CL03)

 
CL03

In the food processing and packaging industry there is a need for air valve systems featuring hygienic design, the ability to withstand aggressive detergents and chemicals, and high protection class. A high degree of modularity and flexibility are further essential requirements for these applications. The Clean Line, CL03 air valve, from Rexroth meets all of these.

The gaps between the valve protection covers allow easy cleaning and avoid dirt pockets. The materials, such as the polymer used for the sub-bases and covers, are carefully selected and tested for chemical resistance.

The CL03 consists of individual sub-bases. Because each sub-base has its own internal wiring, the system can be expanded up to 16 valves in single valve increments. Since each valve can be individually supplied with two different pressures, one valve system can handle up to 32 different pressures, enabling optimal pressure to be used for each actuator.

The air valves are identical to those in the successful HF03 series. This means that all of the valve functions - 5/2, 5/3 and 2x3/2 - are available. The field bus system is also identical to the Bus Direct used in the HF03.

Technical specs:
  • Valve type: Packed spool with elastic sealing
  • Flow: 0.75-0.85 Cv ( 750-850N l/m )
  • Materials:
    • Valve body and sub base: Polyamide (P12)
    • Seals: HNBR
    • All screws and fittings (optional): Stainless Steel
  • Mounting: 4 stainless steel mounting screws
  • Port Sizes: Supply- ISO G1/4 or NPT1/2, Exhaust - ISO G3/8 or NPT 3/8", working ports 5/16” (8mm) push-in fittings or ISO G1/4.
  • Manual Overrides: Locking or non-locking styles
  • Electrical Voltage: 24 VDC ( -15% / + 20% )
  • Power Consumption: 0.35 W
  • Protection class: Exceeds NEMA 6P ( IP 69K ) with covers, IP 65 (NEMA 4) without covers
  • Indicator: LED per coil
  • Connection: 40 Pin Multiple Plug or BUS Module
View this product on our on-line catalog
Plug-in Valve Manifold Systems

Plug-in Valve Manifold Systems Menu
 
 
go to top of page | Print