image x image x
Image trenn Image trenn  
 1-800 REXROTH   image x
image x image ximage x Linear Motion and Assembly TechnologiesPneumaticsService AutomationMobile Hydraulics Bosch Rexroth image x
image x
www.bosch.com
www.boschrexroth-us.com
Bosch Rexroth Corp.
About Us
News and Press
Events
Case Studies & Tech Papers
Manufacturing Trends
Products and Solutions
GoTo Products Focused Delivery Program
Industrial Hydraulics
Electric Drives and Controls
Linear Motion and Assembly Technologies
Pneumatics
Training
Markets and Applications
Quick Links
Products and Catalogs
Rexroth Delivers
Service - Training
Mobile Hydraulics
Industries
Tools and Downloads
Customer Service and Training
Webletters
Jobs and Careers
Sales Locations
eCommerce
Partners
Bosch Rexroth worldwide
image x
image x
Search Search   Contact Contact   Sales Locations Sales Locations   Sitemap Sitemap   image x image x image x image x
image x

 

Pressure Control Valves

"M" PLUS™ Pneumatic Pressure Control Valves

 


Sensitivity - The output pressure setting can be adjusted in increments of approximately 1/2 psi with movement of the operating mechanism. When set, the outlet pressure will be maintained within plus or minus 1 psi.

Operating Ease - only light operating force is required which increases both the efficiency and output of operating personnel by decreasing operator fatigue and concentration.

Corrosion-Resistant Construction - All seals are oil-resistant synthetic rubber, and all steel parts are plated. Other parts are made of anodized aluminum or bronze...designed for even outdoor applications.

Easy Maintenance - Minimum number of moving parts and simple construction allow for easy repair.

Adjustable Handle Holding Force - Easily accessible nut on "F" suffix valves, allows for simple wrench adjustment to suit operator need.

MODELS
Type M Plus Pressure Control Valves are available in the following models:
  • M-1: FOOT PEDAL operated for one pressure regulated circuit
  • M-2: HAND LEVER operated for one pressure regulated circuit
  • MC-2: HAND LEVER operated for two pressure regulated circuits
  • ME-2: HAND LEVER operated for one pressure regulated circuit and one non-regulated circuit
  • M-5: DIRECT PUSH operated for one pressure regulated circuit
The M-2, MC-2 and ME-2 Type M Plus Pressure Control Valves are available with the following types of lever return or holding characteristics. These characteristics are indicated by the suffix added to the designation.

NO SUFFIX - self-returning. The lever automatically returns to the "Neutral" or "Off" position when the operating force is removed.

F SUFFIX - self-holding. The lever stays in any position in which it is placed. The holding friction is adjustable.


Download M Plus Pressure catalog pages (pdf 0.4MB)
Pressure Control Valves

"M" PLUS Pressure Control

Flexair

Type H Controlair

U.S. Product Offering
 
 
go to top of page | Print