Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
USA
Products
Industries
Documentation and Resources
Service
Training
Contact Us
  Contact Contact   Sitemap Sitemap  
image x  

GoTo Proportional Valves
4WRPH & 4WRPEH – High-response directional valves, direct operated with electrical position feedback
4WRPH 4WRPH and 4WRPEH type proportional directional valves offer fast response, minimal hysteresis, and are excellent performers in closed loop applications. Available with or without on-board electronics, these valves may be used in a variety of applications and environments. The robust design is also applicable to circuits where vibration may be a concern.

Features
  • Sizes 6 and 10
  • For subplate mounting:
    – Size 6: Porting pattern according to ISO 4401-3, NFPA T3.5.1M R1, and ANSI B 93.7 D 03
    – Size 10: Porting pattern according to ISO 4401-5, NFPA T3.5.1M R1, and ANSI B93.7 D 05
  • Control of the direction and magnitude of a flow
  • Use for position, velocity and pressure control
  • Actuation through control solenoid
  • Position sensing of the control spool via an inductive position transducer
  • Characteristic curves with and without inflection
  • Spool and sleeve in servo-type quality
  • Integral electronics (OBE) for type 4WRPEH
The following pdf files contain complete product data. Only the part numbers on this page are applicable to GoTo and will ship in 10 business days.

The GoTo products listed below can now be purchased through our new eShop. Sign up for an account today at ebusiness@Rexroth USA.
  4WRPH – High-response directional valves, direct operated with electrical position feedback
     Description      Part Number      Max. Qty.      PDF
   4WRPH 10 C4 B100L-2X/G24Z4/M        0811404061        5        RE29028.PDF    
   4WRPH 6 C3 B12L-2X/G24Z4/M        0811404034        5        RE29028.PDF    
   4WRPH 6 C3 B15P-2X/G24Z4/M        0811404047        5        RE29028.PDF    
   4WRPH 6 C3 B24L-2X/G24Z4/M        0811404035        5        RE29025.PDF    
   4WRPH 6 C3 B40L-2X/G24Z4/M        0811404036        5        RE29028.PDF    
   4WRPH 6 C4 B40L-2X/G24Z4/M        0811404039        5        RE29025.PDF    
  4WRPEH – High-response directional valves, direct operated with electrical position feedback
     Description      Part Number      Max. Qty.      PDF
   4WRPEH 10 C3 B100L-2X/G24K0/A1M        0811404801        5        RE29037.PDF    
   4WRPEH 10 C3 B50L-2X/G24K0/A1M        0811404800        5        RE29037.PDF    
   4WRPEH 10 C4 B100L-2X/G24K0/A1M        0811404803        5        RE29037.PDF    
   4WRPEH 6 C B40L-2X/G24K0/F1M        0811404640        5        RA29035.PDF    
   4WRPEH 6 C3 B04L-2X/G24K0/A1M        0811404600        5        RA29035.PDF    
   4WRPEH 6 C3 B04P-2X/G24K0/A1M        0811404605        5        RA29035.PDF    
   4WRPEH 6 C3 B12L-2X/G24K0/A1M        0811404601        5        RA29035.PDF    
   4WRPEH 6 C3 B15P-2X/G24K0/A1M        0811404642        5        RA29035.PDF    
   4WRPEH 6 C3 B24L-2X/G24K0/A1M        0811404602        5        RA29035.PDF    
   4WRPEH 6 C3 B40L-2X/G24K0/A1M        0811404603        5        RA29035.PDF    
   4WRPEH 6 C3 B40L-2X/G24K0/F1M        0811404634        5        RA29035.PDF    
   4WRPEH 6 C4 B12L-2X/G24K0/A1M        0811404611        5        RA29035.PDF    
   4WRPEH 6 C4 B24L-2X/G24K0/A1M        0811404612        5        RA29035.PDF    
   4WRPEH 6 C4 B40L-2X/G24K0/A1M        0811404613        5        RA29035.PDF    
GoTo Resources
Download GoTo Hydraulics
Download GoTo Hydraulics Catalog
Order GoTo Hydraulics Catalog
——————————
4wrph.mp3
Attention:
Click here to listen to important product specific information about the 4WRP(E)H.
——————————
eShop
Buy Online at ebusiness@Rexroth USA. Register for an account today.
——————————
Find Distributor
or Call
1-800-REXROTH
——————————
Back to GoTo main
Back to GoTo Hydraulics
Back to GoTo Proportional Valves
 
 
go to top of page | Print | Create PDF