Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
USA
Industrial Hydraulics
Products
Accumulators
Cylinders
Electronics
Manifolds
Motors
Power Units
Proportional & Servo Valves
Pumps
Standard Valves
Interactive Catalog System
BOSCH Branded Products
Filters
Industries
Documentation and Resources
Service
Training
Contact Us
Company
All Rexroth Products
To the Bosch Rexroth USA home page
Search Search   Contact Contact   Sitemap Sitemap  
image x  

Products
Hydraulic Accumulators
Improving Your Manufacturing Efficiency


Hydraulic Accumulators


Rexroth hydraulic accumulators save energy and improve manufacturing efficiency by using the accumulator as a storage device to store hydraulic pump output flow when system demand is low and supplement output when demand is high.

Our hydraulic accumulators are used to:
  • Store power for intermittent duty cycles, economizing hydraulic pump drive power
  • Provide emergency or standby power
  • Compensate for leakage loss
  • Provide suspension in vehicles
  • Dampen pulsations and shocks of a periodic nature



Hydraulic Accumulators Range

We offer a full range of diaphragm and bladder type accumulators.


Bladder-Type Accumulator
Data Sheet (PDF)
RA 51 350

Bladder Accumulator,
Model HAB


Key features:
  • Series 5X
  • Nominal capacity 1 quart to 15 gallons
  • Maximum operating pressure 6,000 psi
  • ASME and CRN certification
Download the HAB Bladder Accumulator Datasheet
Hydro-pneumatic Accumulators
Data Sheet (PDF)
RE 50 150

Hydro-pneumatic Accumulators

Bladder or diaphragm type accumulators

Key features:
  • Charging and testing kits
  • Mounting elements
  • Safety elements
  • Certificates for type and pressure tests
Download the Diaphragm Accumulator Catalog


HAB Bladder and HAD Diaphragm Accumulators
Data Sheet (PDF)
9 535 233 420

Installation & Operating Instructions

HAB Bladder and HAD Diaphragm Accumulators

Download the Rexroth Installation & Operating Instructions
Accumulator Spare Parts Manual
Data Sheet (PDF)
RA 51 530

Accumulator Spare Parts Manual – HAB-2X

Download the Rexroth Accumulators Spare Parts Manual


Accumulator Safety Blocks Type ABZSS
Data Sheet (PDF)
RE 50 131

Accumulator Safety Blocks,
Model ABZSS


Bladder or diaphragm type accumulators

Key features:
  • Protection, isolation and unloading of hydraulic accumulators
  • Meet the requirements and safety regulations to DIN 24552 pressure vessel regulations and technical rules for pressure vessels (TRB 403 and TRB 404)
  • Accumulator adapter available as optional extra for connecting accumulator safety blocks to the accumulators
Download the Rexroth Accumulator Safety Block Data Sheet


Bladder-Type Accumulator
Data Sheet (PDF)
RE 50 170

Bladder Accumulator,
Model HAB


Key features:
  • Series 4X
  • Nominal capacity 1 to 50 liters
  • Maximum operating pressure 350 bar
  • CE certification
Assembly and Repair Instructions
Data Sheet (PDF)
RE 50 140-R

Assembly and Repair Instructions,
Model HAB


Bladder-type accumulator
Bladder-Type Accumulator
Data Sheet (PDF)
RE 50 170-B

Operating Instructions,
Model HAB


Bladder-type accumulator
For more information or to order brochures and catalogs, contact your nearest distributor.
Literature
Intelligent Hydraulics
in New Dimensions –
RA 09879 (PDF)
Take Action
Sign up to receive WEB letter - Industry News
Expert Help
Training
Sign up to receive e-newsletter - Press Releases
Return
Products Overview
 
 
go to top of page | Print | Create PDF