image x image x
Image trenn Image trenn  
 1-800 REXROTH   image x
image x image ximage x Linear Motion and Assembly TechnologiesPneumaticsService AutomationMobile Hydraulics Bosch Rexroth image x
www.bosch.com
www.boschrexroth.com
Bosch Rexroth Corp.
Industrial Hydraulics
GoTo Products
Focused Delivery Program
Products
Accumulators
Cylinders
NFPA Hydraulic Cylinders
Mill Type Cylinders
Large Bore Hydraulic Cylinders
Cylinder Podcasts
Brochures Catalogs
Electronics
Manifolds
Motors
Power Units
Proportional & Servo Valves
Pumps
Standard Valves
Brochures & Catalogs
Interactive Catalog System
BOSCH Branded Products
Industries
Service
Training
Expert Help
Sales Locations
E-mail Newsletter Signup
Industry Related Articles
Driving Directions
Bosch Rexroth USA
Search Search   Contact Contact   Sales Locations Sales Locations   Sitemap Sitemap   image x image x image x image x
image x
Image Desc
Image Desc

Hydraulic Cylinders

NFPA Tie Rod Cylinders

Image Desc
Key features:
  • Meets or exceeds JIC and NFPA standards
  • 18 standard NFPA mountings
  • SAE straight thread standard (ISO 11926-1)
  • Hydraulic fluid: Mineral oil, phosphate ester, water gylcol
  • Stroke velocity up to 20 in/s
Image Desc

NFPA Hydraulic Cylinders Data Sheets

Image Desc
Model CDT1/CGT1 Hydraulic Cylinders

Data Sheet (PDF)
RA 17 038/07.09

Image Desc Model CDT1/CGT1
Series 1X

Key features:
  • Nominal pressure: 1,500 psi
  • Bore size: 1 - 8”
  • Piston rod Ø: 1/2 - 5-1/2”
  • Mounting types: 18
Download NFPA Cylinders Data Sheet



Image Desc
Model CDT4/CGT4/CST4 Hydraulic Cylinders

Data Sheet (PDF)
RA 17 041/07.09

Image Desc Model CDT4/CGT4/CST4 Hydraulic Cylinders
Series 1X

Key features:
  • Nominal pressure: 3,000 psi
  • Non shock rating: 5,000 psi
  • Bore size: 1-1/2 - 8”
  • Piston rod Ø: 5/8 - 5-1/2”
  • Mounting types: 19
Download NFPA Cylinders Data Sheet



Image Desc
Model CDT3...F/CGT3...F/CST3...F Hydraulic Cylinders

Data Sheet (PDF)
RA 17 039/12.08

Image Desc Model CDT3...F/CGT3...F/CST3...F Hydraulic Cylinders
Series 1X

Key features:
  • Nominal pressure: 160 bar
  • Piston Ø: 25 to 200 mm
  • Piston rod Ø: 12 to 140 mm
  • Mounting types: 13
  • Max. stroke length: 2,700 mm
Download NFPA Cylinders Data Sheet




Image Desc

NFPA Hydraulic Cylinder Technical Specifications and Service Information

Image Desc
Model CDT1/CGT1 Hydraulic Cylinder

Data Sheet (PDF)
RA 17 038_TS/10.07

Image Desc Model CDT1/CGT1 Hydraulic Cylinder

Download Cylinder Technical Information




Image Desc
Model CDT4/CGT4 Hydraulic Cylinder

Data Sheet (PDF)
RA 17 041_TS/10.07

Image Desc Model CDT4/CGT4 Hydraulic Cylinder

Download Cylinder Technical Information




Image Desc

Service Manuals

Image Desc
Model CDT1/CGT1 Hydraulic Cylinders

Data Sheet (PDF)
RA 17 038_SM/06.09

Image Desc Model CDT1/CGT1 Hydraulic Cylinders

Download Cylinder Service Information



Image Desc
Model CDT4/CGT4 Hydraulic Cylinders

Data Sheet (PDF)
RA 17 041_SM/06.09

Image Desc Model CDT4/CGT4 Hydraulic Cylinders

Download Cylinder Service Information



Image Desc


For more information or to order brochures and catalogs, contact your nearest distributor.
Image Desc
Image Desc
image x
image x Literature image x
image x
image x
image x
image x image x Intelligent Hydraulics – RA 09879/05.03 (PDF – 857 KB) image x
image x
image x Take Action image x
image x
image x image x Sign up to receive WEB letter - Industry News image x
image x image x Expert Help image x
image x image x Training image x
image x image x Sign up to receive e-newsletter - Press Releases image x
image x
image x Return image x
image x
image x image x Products Overview image x
image x
image x
 
 
go to top of page | Print