
|
| Hydraulic Cylinders |
| Mill Type Cylinders |
 |
Cylinders Designed for Extreme Conditions

Mill type cylinders are designed for applications even under extreme conditions.
- Service-friendly modular system
- Various mounting types
- Interchangeability thanks to standardization
- Industry-specific and project-related cylinders on inquiry
|

|

Data Sheet (PDF) RE 17 325/07.09
|
 |
Model CDL1 Light Duty Mill Type Cylinder
Series 1X

Key features:
- Nominal pressure: 160 bar
- Piston Ø: 25 to 200 mm
- Piston rod Ø: 14 to 110 mm
- Mounting types: 5
- Max. stroke length: 3000 mm
- Max. stroke speed: 0.5 m/s
Download Mill Type Cylinders Data Sheet

|
|
 |

Data Sheet (PDF) RE 17 329/10.07
|
 |
Model CDM Medium Duty Mill Type Cylinder
Series 1X

Key features:
- Nominal pressure: 160 bar
- Piston Ø: 25 to 200 mm
- Piston rod Ø: 14 to 140 mm
- Mounting types: 9
- Max. stroke length: 3000 mm
- Max. stroke speed: 0.5 m/s
Download Mill Type Cylinders Data Sheet

|
|
 |

Data Sheet (PDF) RE 17 331/09.05
|
 |
Model CDH1/CGH1 Heavy Duty Mill Type Cylinder
Series 1X/2X

Key features:
- Nominal pressure: 250 bar
- Piston Ø: 40 to 320 mm
- Piston rod Ø: 22 to 220 mm
- Mounting types: 6
- Max. stroke length: 6000 mm
- Max. stroke speed: 0.5 m/s
Download Mill Type Cylinders Data Sheet

|
|
 |

Data Sheet (PDF) RE 17 334/10.07
|
 |
Model CDH2/CGH2 ISO 6022 Mill Type Cylinder
Series 1X

Key features:
- Nominal pressure: 250 bar
- Piston Ø: 40 to 320 mm
- Piston rod Ø: 25 to 220 mm
- Mounting types: 6
- Max. stroke length: 6000 mm
- Max. stroke speed: 0.5 m/s
Download Mill Type Cylinders Data Sheet

|
|
 |

Data Sheet (PDF) RE 17 337/09.05
|
 |
Model CDH3/CGH3 Heavy Duty Mill Type Cylinder
Series 1X/2X

Key features:
- Nominal pressure: 350 bar
- Piston Ø: 40 to 320 mm
- Piston rod Ø: 28 to 220 mm
- Mounting types: 6
- Max. stroke length: 6000 mm
- Max. stroke speed: 0.5 m/s
Download Mill Type Cylinders Data Sheet

|
|
 |
For more information or to order brochures and catalogs, contact your nearest distributor.
|
|
|
|
|
|
|
|