Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
USA
Industrial Hydraulics
Products
Accumulators
Cylinders
Electronics
Proportional Amplifiers
Servo Amplifiers
Components for Control Systems
Card Holders, Power Supplies & Accessories
Test Units
Pump Electronics
Manifolds
Motors
Power Units
Proportional & Servo Valves
Pumps
Standard Valves
Interactive Catalog System
BOSCH Branded Products
Filters
Industries
Documentation and Resources
Service
Training
Contact Us
Company
All Rexroth Products
To the Bosch Rexroth USA home page
Search Search   Contact Contact   Sitemap Sitemap  
image x  

Electronics
Components for Control Systems
Building a complete control solution for an intelligent electrohydraulic system may require various signal conditioners, relays, and other electronic devices. Rexroth provides many of these items to simplify the total system integration, as well as hydraulics applications assistance, to help you design and build your system to match your unique manufacturing requirements.


Command Valves and Controllers


Data Sheet (PDF)
RE 30 131

Model HNC 100 Digital Axis Control
Series 2X

Interconnection diagrams

Download HNC 100 Digital Axis Control Data Sheet



Data Sheet (PDF)
RE 30 156

Model VT-MAC8 Digital Multi-Axis NC Control
Series 1X

Download VT-MAC8 Digital Multi-Axis NC Control Data Sheet



Data Sheet (PDF)
RE 30 543

Model VT-HACD-3 Digital Closed-Loop Control
Series 2X

Download VT-HACD-3 Digital Closed-Loop Control Data Sheet


Model VT-HACD-DPQ Digital Injection Axis Control for Hydraulic Molding Machines
Data Sheet (PDF)
RE 30 146

Model VT-HACD-DPQ Digital Injection Axis Control for Hydraulic Molding Machines
Series 2X


A digital controller card that provides a complete hydraulic injection axis control solution; uses injection velocity profiles that are controlled completely by use of closed loop position control. An advanced position command profile is calculated automatically based on the velocity profile input by the operator.

Common applications include plastics injection molding, transfer molding, extrusion, broaching, rubber molding, and accumulator head blow molding.

Key features:
  • Actual value acquisition possible by means of SSI encoder, incremental or analogue position measuring system
  • Free configuration for valve spool
  • Loop tuning with ramps
  • Jog mode
  • Separate menus for Injection, “Pack and Hold“ and Back Pressure
  • Pressure transfer by position, cavity pressure, hydraulic pressure activated by position, or discrete input
  • ±10 V reference voltage output
  • Front display with keys for displaying and changing parameters and diagnosis purposes
Download VT-HACD-DPQ Digital Injection Axis Controller Data Sheet


Model VT-HACD-DPC digital hydraulic Clamp Unit Control Card
Data Sheet (PDF)
RE 30 147

Model VT-HACD-DPC digital hydraulic Clamp Unit Control Card
Series 2X


Digital control card for clamp control type applications.

Key features:
  • Proven control techniques and advanced options for controlling the hydraulic axis.
  • Optimizes control of hydraulic axis for velocity and pressure force-/pressure control, for open loop and closed loop motion sequences.
  • Constant acceleration-type ramping for smooth acceleration of the clamp.
  • Force/pressure-limiting control that can be configured to work with a 2-pressure transducer or a load cell.
  • Advanced control techniques like Active Damping, for precise closed loop control of the most demanding low-natural frequency systems.
Download the VT-HACD-DPD Digital Hydraulic Clamp Unit Controller Data Sheet


Model VT-VARAP1 p/Q Amplifier
Data Sheet (PDF)
RE 30 058

Model VT-VARAP1 p/Q Amplifier
Series 2X


Specialized hydraulic servo valve amplifier designed for actuating directly operated and pilot operated servo solenoid valves.

Key features:
  • Output stage with closed-loop control
  • Rapid energizing and de-energizing for fast response times
  • Enabling input
  • Short-circuit-proof outputs
  • External control shutoff
  • Open-circuit detection for feedback signal cable and pressure sensor
  • Suitable for pressure sensors
  • Closed-loop position control with PID action
Download the VT-VARAP1 p/Q Servo Amplifier Data Sheet


Model VT-VACAP p/Q Controller
Data Sheet (PDF)
RE 30 134

Model VT-VACAP p/Q Controller
Series 2X


Designed to control p/Q-type closed loop hydraulic motion sequences, suitable for servo solenoid valves with on-board electronics.

Key features:
  • Closed-loop position control with PID action
  • Short-circuit-proof outputs
  • External deactivation for pressure controller
  • Suitable for pressure sensors (1...6 V, 0...10 V, 4...20 mA)
  • Supply for pressure sensors
  • Detection of open circuit to pressure sensors
Download the VT-VACAP p/Q Controller Data Sheet


Model VT-MACAS Analog Position Controller
Data Sheet (PDF)
RA 30 050

Model VT-MACAS Analog Position Controller
Series 1X


Analog position controller supports simple position or velocity control loops for hydraulic motion systems, in combination with Bosch Rexroth servo cylinders and analog position measurement systems (potentiometers).

Signals are processed in an analog manner and module is equipped with only those features required for performing a control action, providing a low-cost option for simple hydraulic motion.

Key features:
  • DIN-rail mountable
  • Open-circuit detection for feedback signal cable
  • Short-circuit-proof interfaces
  • Measurement taps on front panel
  • Deadband compensation can be deactivated
  • Position: PT1 control
  • Velocity control possible in conjunction with a speedometer: PI control
  • Cylinder area ratio adjustment
Download the VT-MACAS Analog Position Controller Data Sheet


Model GSC1 Valve Electronics Controller Card
Data Sheet (PDF)
RA 29 977

Model GSC1 Valve Electronics Controller Card
Series 2X

Generator Speed controller

Download GSC1 Controller Card Data Sheet
Model VT-SWMA-1 Analog Command Value Module
Data Sheet (PDF)
RA 29 902

Model VT-SWMA-1 Analog Command Value Module
Series 1X
Suitable for controlling valves with integral electronics
  • Supports realizing simple hydraulic functions via digital controlling
  • Adjustment elements:
    • 1 potentiometer for zero point adjustment (command value offset)
    • 1 potentiometer for command value attenuation (for differential input)
    • 4 potentiometers for command value preselection
    • 5 potentiometers for ramp time adjustment
  • Measuring sockets for command value and ramp time
  • Differential input
  • 4 call-up possibilities each for command value and ramp time
  • Ramp generator with 5 ramp times; 4-quadrant recognition
  • Control signal output
  • Power supply unit without raised zero point
Download VT-SWMA-1 Analog command value module Data Sheet




For more information or to order brochures and catalogs, contact your nearest distributor.
Literature
Intelligent Hydraulics in New Dimensions – RA 09879 (PDF)
Take Action
Sign up to receive WEB letter - Industry News
Expert Help
Training
Sign up to receive e-newsletter - Press Releases
Return
Products Overview
 
 
go to top of page | Print | Create PDF