Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
USA
Industrial Hydraulics
Products
Accumulators
Cylinders
Electronics
Proportional Amplifiers
Servo Amplifiers
Components for Control Systems
Card Holders, Power Supplies & Accessories
Test Units
Pump Electronics
Manifolds
Motors
Power Units
Proportional & Servo Valves
Pumps
Standard Valves
Interactive Catalog System
BOSCH Branded Products
Filters
Industries
Documentation and Resources
Service
Training
Contact Us
Company
All Rexroth Products
To the Bosch Rexroth USA home page
Search Search   Contact Contact   Sitemap Sitemap  
Printer Friendly Version  

Electronics
Card Holders, Power Supplies and Accessories
Optimize Your Machine Performance

A complete electrohydraulic system solution isn’t complete until all system components are cleanly installed by the OEM or manufacturer.

  • Many Rexroth hydraulic valve amplifiers can be mounted in card racks or plugged into individual card holders for panel mounting – whatever is most efficient and functionally optimal for your machine’s requirements.
  • Card holders can be clipped onto 35mm DIN rail or mounted by through-holes.
  • Power supplies in various sizes provide the 24 vdc or +/-15 vdc required by most electronic circuits. Transducers and other electronic accessories are also available.


Card Holders

Model CH32 and CH64 Valve Electronics Card Holder
Data Sheet (PDF)
RA 29 921

Model CH32 and CH64 Valve Electronics Card Holder

Card holder for mounting circuit boards of Euro card format

Download CH32 and CH64 Card Holder Data Sheet


Model VT-3002 Valve Electronics Card Holder
Data Sheet (PDF)
RE 29 928

Model VT-3002 Valve Electronics Card Holder
Series 2X – Card holder

Download VT-3002 Card Holder Data Sheet


Model VT-12302 Valve Electronics Card Holder
Data Sheet (PDF)
RE 30 103

Model VT-12302 Valve Electronics Card Holder
Series 3X – Enclosed card holder

Download VT-12302 Card Holder Data Sheet


Model CH64-G Valve Electronics Card Holder
Data Sheet (PDF)
RA 30 108

Model CH64-G Valve Electronics Card Holder
Series 1X - Card holder for mounting circuit boards for Euro card

Download CH64-G Card Holder Data Sheet



Power Supplies

24V and ±15V Valve Electronics Power supply
Data Sheet (PDF)
RA 30 151

24V and ±15V Valve Electronics Power supply

Download 24V and ±15V Power Supply Data Sheet



Accessories

Model VT-SSV-1 Switching Amplifier
Data Sheet (PDF)
RE 30 262

Model VT-SSV-1 Switching Amplifier
Series 2X

Plug-in switching amplifier

Download VT-SSV-1 Switching Amplifier Data Sheet


Model VT-SSPA1-5 Plug Amplifier Module for Proportional Valves
Data Sheet (PDF)
RE 30 264

Model VT-SSPA1-5 Amplifier Module
Series 2X

Plug Amplifier Module for Proportional Valves

Download VT-SSPA1-5 Amplifier Module Data Sheet

Electronic Rack

Models VT-19101, VT-19102, VT-19103, VT-19110 19” Racks
Data Sheet (PDF)
RE 29 768

Models VT-19101, VT-19102, VT-19103, VT-19110 19” Racks
Series 1X

19" racks for hydraulic pump electronics

Download 19" Electronics Racks Data Sheet


For more information or to order brochures and catalogs, contact your nearest distributor.
Literature
Intelligent Hydraulics in New Dimensions – RA 09879 (PDF)
Take Action
Sign up to receive WEB letter - Industry News
Expert Help
Training
Sign up to receive e-newsletter - Press Releases
Return
Products Overview
 
 
go to top of page | Print | Create PDF