
|
| Motors |
| Bent Axis |
 |
We offer bent axis motors with compact and economic design, providing a favorable power/weight ratio for optimum efficiency in operation.

|

|

Data Sheet (PDF) RA 91001
|
 |
Model A2FM Fixed Displacement Bent Axis Motor

High power density, compact design and high overall efficiency

Key features:
- Sizes from 5 to 1000
- Axial tapered piston bent-axis design
- Open and closed circuits
- Frame size 6
- Break valve attachment available
- Optional: integrated flushing and boost pressure valve
- Suitable for pump operation in the closed circuit
- Long-life bearing available (sizes 250 to 1000)
Download the A2FM Fixed Displacement Bent Axis Motor Data Sheet
|
|
 |

Data Sheet (PDF) RE 91008
|
 |
Model Code A2FE Fixed Displacement Motor, Plug-in Design

Key Features:
- Sizes 28 to 355
- Open and closed circuits
- Nominal pressure up to 5800 psi (400 bar) for specific sizes
- Plug-in motor for installation in mechanical gearboxes
- Counterbalance valve can be fitted
- Optional integrated pressure relief valve
- Optional integrated or built-on flushing and boost pressure valves
- Suitable for use as pump in closed circuits
- Long-life bearings available (sizes 250 - 355)
Download the A2FE Fixed Plug-In Motor Data Sheet
|
|
 |

Data Sheet (PDF) RA 91604-A, Series 63
|
 |
Model (A)A6VM Variable Displacement Motors, Series 63

For use in mobile and stationary applications, offers a wide control range, which enables the variable displacement motor to provide both high rotational speed and high torque.

Key features:
- Sizes 28 to 1000
- Axial piston bent-axis design
- Open and closed circuits
- Frame size 6
- Wide control range (can be swiveled over zero)
- Optional: brake valve, flushing and boost pressure valve
Download the (A)A6VM Variable Displacement Motors Data Sheet
|
|
 |

Data Sheet (PDF) RA-A 91610, Series 71
|
 |
Model A6VM Variable Displacement Motors, Series 71

Key features:
- Sizes: 60 to 215
- Open and closed circuits
- For applications in the high pressure range
- Wide control range (can be swiveled to zero), high speeds and high torque
- High power density
- Good slow-running and starting characteristics
- Large variety of controls
- Optional integrated or built-on flushing and boost pressure valves
Download the A6VM Variable Displacement Motor Data Sheet
|
|
 |

Data Sheet (PDF) RE 91606 RE 91616, Series 71
|
 |
Model Code A6VE Variable Displacement Motor, Plug-in Design

Key Features:
- Sizes 28 to 250
- Axial tapered piston rotary group bent axis design suitable for both open- and closed-circuit hydrostatic drives
- Easy assembly, simply plugs into mechanical gearboxes (no installation tolerances to consider)
- Mounting flange placed in the center of the housing allows motor to be almost fully integrated into a mechanical gearbox, producing an extremely compact unit
- Well suited for a wide range of mobile applications
- Installation-ready, tested unit
- Infinitely variable displacement from Vg max to Vg min = 0
- Output speed dependent on pump speed and motor displacement
- The torque increases with machine pressure differential and increasing displacement
Download the A6VE Variable Displacement Motor Data Sheet
Model Code A6VE Variable Displacement Motor, Plug-in Design, Series 71

Key Features:
- Sizes 60 to 170
- Axial tapered piston rotary group bent axis design suitable for both open- and closed-circuit hydrostatic drives
- Easy assembly, simply plugs into mechanical gearboxes (no installation tolerances to consider)
- Mounting flange placed in the center of the housing allows motor to be almost fully integrated into a mechanical gearbox, producing an extremely compact unit
- Well suited for a wide range of mobile applications
- Installation-ready, tested unit
- Infinitely variable displacement from Vg max to Vg min = 0
- Output speed dependent on pump speed and motor displacement
- The torque increases with machine pressure differential and increasing displacement
Download the A6VE Variable Displacement Motor Data Sheet, Series 71
|
|
 |
For more information or to order brochures and catalogs, contact your nearest distributor.
|
|
|
|
|
|
|
|