
|
| Power Units |
| Fixed and Variable Displacement Power Packs |
 |
Powering Your Hydraulic Applications

Select from fixed and variable displacement power packs for your industrial hydraulics applications.
|

|

Brochure (PDF) RA 51310
|
 |
RexPak™ - Design Configurator Based Hydraulic Power Packs

High quality, configurator based fixed and variable displacement power packs designed for industrial hydraulics applications offered with competitive pricing and quick delivery.

Key features:
- Up to 200 U.S. gallon reservoir
- Up to 65 U.S. GPM
- Up to 3200 PSI working pressure
- Up to 75 HP electric motor with many single- and three-phase voltage/frequency options
- Unmatched options and accessories
Download RexPak™ - Design Configurator Based Hydraulic Power Packs brochure
|
|
 |

Brochure (PDF) RA 51300
|
 |
Fixed Displacement Hydraulic Power Packs

Standard power packs with fixed displacement output are available for quick delivery of compact, competitively priced, quiet, and high quality units designed for industrial hydraulics applications.

Key features:
- 0.5 thru 20 hp motors standard TEFC
- Pressure: Up to 3,000 PSI
- Flow: 0.4 to 10 GPM
- Tank Capacities: 2.5 to 20 gallons
- 1750 rpm, three phase units, with some models available in single phase
Download Fixed Displacement Hydraulic Power Packs brochure
|
|
 |
|
|
 |
|
|
 |

Brochure (PDF) RA 09788
|
 |
Fixed Displacement Power Packs Brochure

Standard power packs with fixed displacement output are available for quick delivery of compact, competitively priced, quiet, and high quality units. Ranging from 2-1/2 thru 20 gallon units, providing 0.4 to 10 gpm fixed flow, to 3000 psi. 0.5 thru 20 hp motors are standard TEFC, 1750 rpm, three phase, with some models available single phase.

Download the Fixed Displacement Power Packs Brochure

|
|
 |

Brochure (PDF) RA 09855
|
 |
Variable Displacement Power Packs Brochure

Standard variable displacement power units are available from 20 thru 100 gallon, with 4.2 to 31 gpm variable displacement, to 3000 psi, 2 thru 50 hp. Our variable line incorporates our close-coupled motor-pump group, eliminating the customary bellhousing and providing a more compact design. This close-coupled motor-pump group is available separately as well, for incorporating directly into your machine or system.

Download the Variable Displacement Power Packs Brochure

|
|
 |
For more information or to order brochures and catalogs, contact your nearest distributor.

|
|
|
|
|
|
|
|