
|
| Power Units |
| Close-Coupled Hydraulic Motor Pump Groups |
 |
Cost-effective Solutions to Application Challenges

|

|
|
|
 |
Should your application demand a truly custom solution, Rexroth can provide creative and unique designs to meet your space restrictions or technical needs. Rexroth’s Power Units & Modules applications assistance team is ready to help solve your needs with a timely and cost-effective solution.

|
|
 |
|
|
 |

Data Sheet (PDF) RA 12 750
|
 |
Model MPGB-AZPF Close-Coupled Motor Pump Group

Rexroth hydraulic motor pump groups come pre-assembled, and ready to be installed into your hydraulics system. The new close-coupled feature provides for quick motor pump group delivery at a lower cost.

Key features:
- Motor Sizes: 1 to 20 HP
- Pump Flows: 1.9 - 13.3 GPM
- Motor Speed: 1450/1750 RPM
Download the MPGB-AZPF Close-coupled Data Sheet
|
|
 |

Data Sheet (PDF) RA 12 740
|
 |
Model MPGB-A10VSO – MPGB-AA10VSO Axial Piston Variable Displacement Motor Pump Groups
Rexroth offers four of its most popular size variable displacement piston pumps with flows up to 20 gpm. The new close-coupled feature provides for quick motor pump group delivery at a lower cost. An extensive range of different horsepower sizes is available for each size pump.

Key features:
- Motor Sizes: from 2 to 20 HP
- Flows up to 20 GPM
- Close-coupling feature dramatically reduces overall length of motor pump group
Download the Axial Piston Variable Displacement Motor Pump Groups Data Sheet
|
|
 |

Data Sheet (PDF) RA 12 742
|
 |
Model MPGB-A10VSO Axial Piston Variable Displacement Motor Pump Groups

Rexroth offers four of its most popular size variable displacement piston pumps with flows up to 20 gpm. The new close-coupled feature provides for quick motor pump group delivery at a lower cost. An extensive range of different horsepower sizes is available for each size pump.

Key features:
- Motor Sizes: 25 to 100 HP
- Flows up to 64 GPM
Download the MPGB-A10VSO Axial Piston Variable Displacement Motor Pump Groups Data Sheet
|
|
 |

Data Sheet (PDF) RA 12 745
|
 |
Model MACB TYM Motor Adapting Coupler Unit

This unique new design provides interchangeable adapter plates for numerous hydraulic pump flange mountings and permits for a new vertical mounting option. The modular design can accommodate virtually all pump lines.

Key features:
- Motor Sizes: 25 to 100 H
- Standard units available from stock
- Modular design concept, interchangeable options for pump flange and shaft type
- Space saving design
- Durable construction
- Proven drive-coupling technology
- Multiple frequency/voltage ranges
Download the Model MACB TYM Motor Adapting Coupler Unit Data Sheet
|
|
 |
For more information or to order brochures and catalogs, contact your nearest distributor.

|
|
|
|
|
|
|
|